USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Room Cooling Accessories
Schneider Eletric ACPP2330 Picture

ACPP2330

Schneider Eletric ACPP2330 Picture
ACPP2330

Uniflair PPKG Dual 5.0HP 575V/3/60Hz

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    Uniflair PPKG Dual 5.0HP 575V/3/60Hz
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    Anguilla , Antigua And Barbuda , Argentina , Aruba , Bahamas , Barbados , Belize , Bermuda , Bolivia , Brazil , Canada , Cayman Islands , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Grenada , Guatemala , Guyana , Haiti , Honduras , Jamaica , Mexico , Netherlands Antilles , Nicaragua , Panama , Paraguay , Peru , Puerto Rico , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Trinidad And Tobago , United States , Uruguay , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Physical
    Maximum Height
    48.0 inches (1219.0 mm)
    Maximum Width
    36.0 inches (914.0 mm)
    Maximum Depth
    36.0 inches (914.0 mm)
    Net Weight
    280.0 lbs (127.01 kg)
    Shipping Weight
    300.0 lbs (136.09 kg)
    Shipping Height
    55.0 inches (1397.0 mm)
    Shipping Width
    41.0 inches (1041.0 mm)
    Shipping Depth
    41.0 inches (1041.0 mm)
  • View more View less

    Documents

    Language
    • English1
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    Uniflair LE DX Technical Specifications (Version 15)
    Description
    Provides performance data specific to the Uniflair LE Direct Expansion air conditioners
    Size pdf
    Size 4 MB
    Date 4/25/19
    Description
    Provides performance data specific to the Uniflair LE Direct Expansion air conditioners
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /