USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Room Cooling Accessories
Schneider Eletric ACSB76171 Picture

ACSB76171

Schneider Eletric ACSB76171 Picture
ACSB76171

Uniflair Sub Base Plenum 500mm (20") Front Discharge Frame Size 5 - SE White

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    Uniflair Sub Base Plenum 500mm (20") Front Discharge Frame Size 5 - SE White
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    Canada , United States
    Physical
    Maximum Height
    20.0 inches (508.0 mm)
    Maximum Width
    67.0 inches (1702.0 mm)
    Maximum Depth
    34.0 inches (864.0 mm)
    Net Weight
    103.1 lbs (46.86 kg)
    Shipping Weight
    113.0 lbs (51.36 kg)
    Shipping Height
    24.0 inches (610.0 mm)
    Shipping Width
    71.0 inches (1803.0 mm)
    Shipping Depth
    38.0 inches (965.0 mm)
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • View more View less

    Documents

    Language
    • English2
    User guide
    Format
    Size
    Date
    Add to My Documents
    Uniflair LE Accessories Manual (Version 1)
    Description
    Uniflair LE Accessories Manual
    Size pdf
    Size 5.4 MB
    Date 6/12/15
    Description
    Uniflair LE Accessories Manual
    CAD
    Format
    Size
    Date
    Add to My Documents
    ACSB761XXFR5F-Uniflair Sub Base Plenum 500mm (20") Front Discharge Frame Size 5 (Version 0)
    Files in document
    pdf
    734.5 KB
    Description
    Cooling Solutions, Uniflair Sub Base Plenums
    Size zip
    Size 3.2 MB
    Date 4/22/14
    Files in document
    pdf
    734.5 KB
    Description
    Cooling Solutions, Uniflair Sub Base Plenums
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /