USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all I-Line Busway
Schneider Eletric AF2508GETBMB Picture

AF2508GETBMB

Green premium brand logo Product Logo
Schneider Eletric AF2508GETBMB Picture
AF2508GETBMB
Green premium brand logo Product Logo

End Tap Box - I-Line - 800A - 4W - Al - Bolt - 29.14x11.00x28.00in

Show more characteristics
  • Price*
    5,408.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    End tap box
    Range
    I-Line
    Complementary
    Rated Current
    800 A aluminium
    Rated Operational Voltage
    600 V AC/DC 50/60 Hz
    Length
    740.16 mm (29.14 in)
    Height
    711.20 mm (28 in)
    Width
    279.40 mm (11 in)
    Material
    Aluminium busbar
    I-LINE Value End
    Bolt
    Number of Phases
    3 phase
    For Use with
    Busbar trunking 800 A aluminium
    Protection Type
    50 percent capacity integral ground bus
    Wiring Configuration
    4-wire
    Environment
    Standards
    UL 857
    CSA C22.2 No 27:1994
    IEC 61439-6
    Ordering and shipping details
    Category
    20002-AF2/AFH2 800A 4WIRE-COMM
    Discount Schedule
    PE8
    GTIN
    00785901815853
    Package weight(Lbs)
    130.00 lb(US) (58.967 kg)
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 12: Busway (Version 1.0)
    Description
    Section 12 of Digest Catalog 178 provides selection information for Powerbus™ Busway, I-Line™ Busway, I-Line™ II Busway, and Power-Zone™ Busway products. Replaces Digest 177 section 12; 0100CT1501_SEC-12
    Size pdf
    Size 1.9 MB
    Date 9/13/19
    Description
    Section 12 of Digest Catalog 178 provides selection information for Powerbus™ Busway, I-Line™ Busway, I-Line™ II Busway, and Power-Zone™ Busway products. Replaces Digest 177 section 12; 0100CT1501_SEC-12
    Square D I-Line and Power-Zone Busway Systems Catalog (Version 6.2)
    Description
    This catalog includes information on features, construction, application, installation, and electrical data for Busway Systems.
    Size pdf
    Size 11.9 MB
    Date 3/22/18
    Description
    This catalog includes information on features, construction, application, installation, and electrical data for Busway Systems.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 233.7 KB
    Date 10/26/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    End Tap Box - I-Line - 800A - 4W - Al - Bolt - 29.14x11.00x28.00in
    Description
    End Tap Box - I-Line - 800A - 4W - Al - Bolt - 29.14x11.00x28.00in
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    End Tap Box - I-Line - 800A - 4W - Al - Bolt - 29.14x11.00x28.00in
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    End Tap Box - I-Line - 800A - 4W - Al - Bolt - 29.14x11.00x28.00in
    Description
    End Tap Box - I-Line - 800A - 4W - Al - Bolt - 29.14x11.00x28.00in
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    End Tap Box - I-Line - 800A - 4W - Al - Bolt - 29.14x11.00x28.00in
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    End Tap Box - I-Line - 800A - 4W - Al - Bolt - 29.14x11.00x28.00in
    Description
    End Tap Box - I-Line - 800A - 4W - Al - Bolt - 29.14x11.00x28.00in
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    End Tap Box - I-Line - 800A - 4W - Al - Bolt - 29.14x11.00x28.00in
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /