USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all I-Line Busway
Schneider Eletric AF2510G10FES Picture

AF2510G10FES

Green premium brand logo Product Logo
Schneider Eletric AF2510G10FES Picture
AF2510G10FES
Green premium brand logo Product Logo

Flanged End - I-Line - 1000A - 4W - Al - 10.00x12.82x9.00in

Show more characteristics
  • Price*
    2,388.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Flanged end
    Range
    I-Line
    Complementary
    Rated Current
    1000 A aluminium
    Rated Operational Voltage
    600 V AC/DC 50/60 Hz
    Length
    254.00 mm (10 in)
    Height
    228.60 mm (9 in)
    Width
    325.63 mm (12.82 in)
    Material
    Aluminium busbar
    I-LINE Value End
    Slot
    Number of Phases
    3 phase
    For Use with
    Busbar trunking 1000 A aluminium
    Protection Type
    50 percent capacity integral ground bus
    Wiring Configuration
    4-wire
    Environment
    Standards
    UL 857
    CSA C22.2 No 27:1994
    IEC 61439-6
    Ordering and shipping details
    Category
    20004-AF2/AFH2 1000A 4WIRE-COMM
    Discount Schedule
    PE8
    GTIN
    00785901015727
    Package weight(Lbs)
    12.70 lb(US) (5.761 kg)
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    AF2510G10FES_ROHS_DECLARATION
    Description
    AF2510G10FES_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    AF2510G10FES_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    AF2510G10FES_REACH_DECLARATION
    Description
    AF2510G10FES_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    AF2510G10FES_REACH_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    AF2510G10FES_ROHS_CHINA_DECLARATION
    Description
    AF2510G10FES_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    AF2510G10FES_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /