USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all I-Line Busway
Schneider Eletric AF2513GLFM13 Picture

AF2513GLFM13

Schneider Eletric AF2513GLFM13 Picture
AF2513GLFM13

Busway - I-Line - elbow - 1350A - 4W - grd - flat - Al - 13x13in

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product or Component Type
    Elbow
    Range
    I-Line
    Complementary
    Rated Current
    1350 A
    Busbar Material
    Aluminium busbar
    Busbar Position
    Flat
    Integral Ground
    50 percent capacity integral ground bus
    Rated Operational Voltage
    600 V AC
    Number of Phases
    3 phase
    Wiring Configuration
    4-wire
    Length
    330.20 mm (13 in)
    Width
    330.20 mm (13 in)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /