View all
I-Line Busway

AFH2516GETBMS

AFH2516GETBMS

End Tap Box - I-Line - 1600A - 4W - High SC Bracing - Al - Slot - 29.14x14.88in
Show more characteristics
* Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
-
Characteristics
Main Product End tap boxRange I-LineComplementary Rated Current 1600 A aluminiumRated Operational Voltage 600 V AC/DC 50/60 HzLength 740.16 mm (29.14 in)Height 711.20 mm (28 in)Width 377.95 mm (14.88 in)Material Aluminium busbarI-LINE Value End SlotNumber of Phases 3 phaseFor Use with Busbar trunking 1600 A aluminiumProtection Type High short-circuit bracing50 percent capacity integral ground busWiring Configuration 4-wireEnvironment Standards UL 857CSA C22.2 No 27:1994IEC 61439-6Ordering and shipping details Category 20010-1600A AL FEEDER BUS IP54 THERMALDiscount Schedule PE8GTIN 00785901774594Package weight(Lbs) 146.98 lb(US) (66.669 kg)Returnability YesCountry of origin USOffer Sustainability Sustainable offer status Green Premium productCalifornia proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.govREACh Regulation REACh free of SVHC YesEU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS DeclarationToxic heavy metal free YesMercury free YesRoHS exemption information China RoHS Regulation China RoHS declaration
Pro-active China RoHS declaration (out of China RoHS legal scope)Environmental Disclosure Circularity Profile No need of specific recycling operationsContractual warranty Warranty 18 months -
View more
Documents
Language- English3
EU RoHS DeclarationFormatSizeAdd to My DocumentsAFH2516GETBMS_ROHS_DECLARATIONDescriptionAFH2516GETBMS_ROHS_DECLARATIONSize pdfSize 195.3 KBDate 12/9/19DescriptionAFH2516GETBMS_ROHS_DECLARATIONREACh DeclarationFormatSizeAdd to My DocumentsAFH2516GETBMS_REACH_DECLARATIONDescriptionAFH2516GETBMS_REACH_DECLARATIONSize pdfSize 195.3 KBDate 12/9/19DescriptionAFH2516GETBMS_REACH_DECLARATIONChina RoHS declarationFormatSizeAdd to My DocumentsAFH2516GETBMS_ROHS_CHINA_DECLARATIONDescriptionAFH2516GETBMS_ROHS_CHINA_DECLARATIONSize pdfSize 195.3 KBDate 12/9/19DescriptionAFH2516GETBMS_ROHS_CHINA_DECLARATION -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.