USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Spacial CRN
Schneider Eletric AK2GD12575 Picture

AK2GD12575

Green premium brand logo
Schneider Eletric AK2GD12575 Picture
AK2GD12575
Green premium brand logo

Cable duct - 75 x 125 mm - without cover - grey

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    59.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Cable duct
    accessory / separate part category
    Cabling accessories
    range compatibility
    S3D
    CRN
    PLA
    PLS
    PLM
    device composition
    Without cover
    quantity per set
    Set of 8
    Complementary
    color
    Grey RAL 7030)
    fixing mode
    By screws
    Clip-on support
    material
    PVC (polyvinyl chloride)
    height
    2.95 in (75 mm)
    length
    78.74 in (2000 mm)
    width
    4.92 in (125 mm)
    net weight
    3.00 lb(US) (1.36 kg)
    total number of wires
    700
    Environment
    ambient air temperature for operation
    23…140 °F (-5…60 °C)
    flame retardance
    VO UL 94
    fire resistance
    1760 °F (960 °C) IEC 60695-2-1/1
    standards
    VDE 0660
    VDE 0506
    DIN 43659
    Ordering and shipping details
    Category
    22622 - PANEL BUS_(OLD STYLE)
    Discount Schedule
    I
    GTIN
    03389110570496
    Package weight(Lbs)
    0.19 kg (0.42 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals which are known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    AK2GD12575 : Cable duct - 75 x 125 mm - without cover - grey
    Description
    Cable duct - 75 x 125 mm - without cover - grey
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    Cable duct - 75 x 125 mm - without cover - grey
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    AK2GD12575 : Cable duct - 75 x 125 mm - without cover - grey
    Description
    Cable duct - 75 x 125 mm - without cover - grey
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    Cable duct - 75 x 125 mm - without cover - grey
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    AK2GD12575 : Cable duct - 75 x 125 mm - without cover - grey
    Description
    Cable duct - 75 x 125 mm - without cover - grey
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    Cable duct - 75 x 125 mm - without cover - grey
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /