USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Linergy "Hot Plug" distribution
Schneider Eletric AK5PA232S Picture

AK5PA232S

Green premium brand logo
Schneider Eletric AK5PA232S Picture
AK5PA232S
Green premium brand logo

PLATE 25A TRI C L108H190

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    206.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Linergy
    product name
    HK
    product or component type
    Mounting plate
    poles description
    3P
    [Ith] conventional free air thermal current
    25 A
    I²t on activation
    200000 A².s
    number of cables
    3 0.01 in² (4 mm²) 221 °F (105 °C)
    width
    4.25 in (108 mm)
    height
    7.48 in (190 mm)
    depth
    2.48 in (63 mm)
    Complementary
    [Ui] rated insulation voltage
    690 V IEC 60439-1
    9 mm pitches
    12
    net weight
    1.32 lb(US) (0.6 kg)
    Environment
    standards
    IEC 60439
    product certifications
    CSA
    LROS (Lloyds register of shipping)
    UL
    DNV
    Ordering and shipping details
    Category
    22623 - PANEL BUS (AK5)
    Discount Schedule
    I11
    GTIN
    00785901900665
    Package weight(Lbs)
    0.81 kg (1.79 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English8
    • Chinese2
    • French4
    • German2
    • Italian2
    • Portuguese2
    • Russian2
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 18: Contactors and Starters-IEC (Version 1.0)
    Description
    Section 18 of Digest 178 provides selection and ordering information for IEC contactors and starters - TeSys K, TeSys D, TeSys F, TeSys U, TeSys GV, and TeSys LS1. Replaces Digest 177 section 18; 0100CT1501_SEC-18
    Size pdf
    Size 6.8 MB
    Date 9/13/19
    Description
    Section 18 of Digest 178 provides selection and ordering information for IEC contactors and starters - TeSys K, TeSys D, TeSys F, TeSys U, TeSys GV, and TeSys LS1. Replaces Digest 177 section 18; 0100CT1501_SEC-18
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter B1 Linergy BZ & HK power busbar systems (Version 7.0)
    Description
    Linergy BZ and HK busbar systems for electrical distribution in panelboards and control cabinets. Adapted to circuit rpection and feeding, as well as motor starters on mounting plates.
    Size pdf
    Size 4.6 MB
    Date 5/15/19
    Description
    Linergy BZ and HK busbar systems for electrical distribution in panelboards and control cabinets. Adapted to circuit rpection and feeding, as well as motor starters on mounting plates.
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Size pdf
    Size 108.2 MB
    Date 7/12/19
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Catalogue TeSys 2019 - Chapitre B1- Systèmes de jeux de barres Linergy BZ HK (Version 4.0)
    Description
    Présentation du système Linergy BZ : barres nues jusquà 630 A avec platines enclipsables pour disjoncteurs de distribution électrique et démarreurs-moteurs.Présentation du système Linergy HK : barres-répartiteurs isolés jusquà 160 A avec platines enbrochables pour disjoncteurs de distribution électrique et démarreurs-moteurs. Embrochage/débrochage possible sous tension.
    Size pdf
    Size 5.6 MB
    Date 6/11/19
    Description
    Présentation du système Linergy BZ : barres nues jusquà 630 A avec platines enclipsables pour disjoncteurs de distribution électrique et démarreurs-moteurs.Présentation du système Linergy HK : barres-répartiteurs isolés jusquà 160 A avec platines enbrochables pour disjoncteurs de distribution électrique et démarreurs-moteurs. Embrochage/débrochage possible sous tension.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 1.5 MB
    Date 10/15/13
    Files in document
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 3.3 MB
    Date 12/21/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    PLATE 25A TRI C L108H190
    Description
    PLATE 25A TRI C L108H190
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    PLATE 25A TRI C L108H190
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PLATE 25A TRI C L108H190
    Description
    PLATE 25A TRI C L108H190
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    PLATE 25A TRI C L108H190
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    PLATE 25A TRI C L108H190
    Description
    PLATE 25A TRI C L108H190
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    PLATE 25A TRI C L108H190
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /