USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Linergy "Hot Plug" distribution
Schneider Eletric AK5PA532 Picture

AK5PA532

Green premium brand logo
Schneider Eletric AK5PA532 Picture
AK5PA532
Green premium brand logo

PLATE 50A TRI L108 DH190

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    242.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Linergy
    product name
    HK
    product or component type
    Mounting plate
    poles description
    3P
    [Ith] conventional free air thermal current
    25 A
    I²t on activation
    200000 A².s
    number of cables
    3 0.01 in² (4 mm²) 221 °F (105 °C)
    3 0.01 in² (4 mm²)
    width
    4.25 in (108 mm)
    height
    7.48 in (190 mm)
    depth
    2.48 in (63 mm)
    Complementary
    [Ui] rated insulation voltage
    690 V IEC 60439-1
    9 mm pitches
    12
    net weight
    1.54 lb(US) (0.7 kg)
    Environment
    standards
    IEC 60439
    product certifications
    UL
    DNV
    CSA
    LROS (Lloyds register of shipping)
    Ordering and shipping details
    Category
    22623 - PANEL BUS (AK5)
    Discount Schedule
    I11
    GTIN
    00785901490074
    Package weight(Lbs)
    0.80 kg (1.76 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 1.5 MB
    Date 10/15/13
    Files in document
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    AK5PA532 : PLATE 50A TRI L108 DH190
    Description
    PLATE 50A TRI L108 DH190
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    PLATE 50A TRI L108 DH190
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    AK5PA532 : PLATE 50A TRI L108 DH190
    Description
    PLATE 50A TRI L108 DH190
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    PLATE 50A TRI L108 DH190
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    AK5PA532 : PLATE 50A TRI L108 DH190
    Description
    PLATE 50A TRI L108 DH190
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    PLATE 50A TRI L108 DH190
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /