View all
Linergy "Hot Plug" distribution

AK5PC12
AK5PC12
PLUG BI 16A FIL LG 200
Show more characteristics
* Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
-
Product availabilityNon-Stock - Not normally stocked in distribution facility
-
Characteristics
Main range Linergyproduct name HKproduct or component type Plug outletpoles description 1P + N[Ith] conventional free air thermal current 16 AI²t on activation 100000 A².snumber of points 1number of cables 2 0.00 in² (2.5 mm²)cable length 0.66 ft (0.2 m)quantity per set Set of 6Complementary [Ui] rated insulation voltage 600 V CSA600 V UL690 V IEC 60439-1peak current 25 kAwidth 0.35 in (9 mm)height 1.79 in (45.5 mm)depth 1.50 in (38 mm)net weight 0.08 lb(US) (0.035 kg)Environment standards IEC 60439product certifications DNVULLROS (Lloyds register of shipping)CSAOrdering and shipping details Category 22623 - PANEL BUS (AK5)Discount Schedule I11GTIN 00785901974833Package weight(Lbs) 0.00 kg (0.01 lb(US))Returnability NoCountry of origin FROffer Sustainability Sustainable offer status Green Premium productREACh Regulation EU RoHS Directive Compliant
EU RoHS DeclarationToxic heavy metal free YesMercury free YesRoHS exemption information China RoHS Regulation China RoHS declaration
Pro-active China RoHS declaration (out of China RoHS legal scope)Environmental Disclosure Circularity Profile No need of specific recycling operationsWEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.Contractual warranty Warranty 18 months -
View more
Documents
Language- All Languages9
- English7
- Chinese2
- French4
- German2
- Italian2
- Portuguese2
- Russian2
- Spanish2
CatalogFormatSizeAdd to My DocumentsTesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)DescriptionReady-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.Size pdfSize 111.5 MBDate 7/12/19DescriptionReady-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.TeSys catalogue - 2019 - 2020 - chapter B1 Linergy BZ & HK power busbar systems (Version 7.0)DescriptionLinergy BZ and HK busbar systems for electrical distribution in panelboards and control cabinets. Adapted to circuit rpection and feeding, as well as motor starters on mounting plates.Size pdfSize 4.6 MBDate 5/15/19DescriptionLinergy BZ and HK busbar systems for electrical distribution in panelboards and control cabinets. Adapted to circuit rpection and feeding, as well as motor starters on mounting plates.Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)DescriptionLe catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.Size pdfSize 108.2 MBDate 7/12/19DescriptionLe catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.Catalogue TeSys 2019 - Chapitre B1- Systèmes de jeux de barres Linergy BZ HK (Version 4.0)DescriptionPrésentation du système Linergy BZ : barres nues jusquà 630 A avec platines enclipsables pour disjoncteurs de distribution électrique et démarreurs-moteurs.Présentation du système Linergy HK : barres-répartiteurs isolés jusquà 160 A avec platines enbrochables pour disjoncteurs de distribution électrique et démarreurs-moteurs. Embrochage/débrochage possible sous tension.Size pdfSize 5.6 MBDate 6/11/19DescriptionPrésentation du système Linergy BZ : barres nues jusquà 630 A avec platines enclipsables pour disjoncteurs de distribution électrique et démarreurs-moteurs.Présentation du système Linergy HK : barres-répartiteurs isolés jusquà 160 A avec platines enbrochables pour disjoncteurs de distribution électrique et démarreurs-moteurs. Embrochage/débrochage possible sous tension.CADFormatSizeAdd to My DocumentsLINERGY HK PRISE (Version 1.0)Files in documentSize zipSize 685.9 KBDate 10/15/13Files in documentInstruction SheetFormatSizeAdd to My DocumentsChina RoHS declarationFormatSizeAdd to My DocumentsAK5PC12_ROHS_CHINA_DECLARATIONDescriptionAK5PC12_ROHS_CHINA_DECLARATIONSize pdfSize 195.3 KBDate 12/8/19DescriptionAK5PC12_ROHS_CHINA_DECLARATIONEU RoHS DeclarationFormatSizeAdd to My DocumentsAK5PC12_ROHS_DECLARATIONDescriptionAK5PC12_ROHS_DECLARATIONSize pdfSize 195.3 KBDate 12/8/19DescriptionAK5PC12_ROHS_DECLARATIONREACh DeclarationFormatSizeAdd to My DocumentsAK5PC12_REACH_DECLARATIONDescriptionAK5PC12_REACH_DECLARATIONSize pdfSize 195.3 KBDate 12/8/19DescriptionAK5PC12_REACH_DECLARATION -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.