USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Linergy "Hot Plug" distribution
Schneider Eletric AK5PC12PH Picture
Discontinued

AK5PC12PH

Green premium brand logo
Schneider Eletric AK5PC12PH Picture
Discontinued
AK5PC12PH
Green premium brand logo

PLUG BIP 16A PH PH LG200

Show more characteristics
AK5PC12PH  has not been replaced. Please contact your customer care center for more information.
  • Price*
    18.60 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Linergy
    product name
    HK
    product or component type
    Plug outlet
    poles description
    2P
    [Ith] conventional free air thermal current
    16 A
    I²t on activation
    100000 A².s
    number of points
    1
    number of cables
    2 0.00 in² (2.5 mm²)
    cable length
    0.66 ft (0.2 m)
    quantity per set
    Set of 6
    Complementary
    [Ui] rated insulation voltage
    600 V CSA
    600 V UL
    690 V IEC 60439-1
    peak current
    25 kA
    width
    0.35 in (9 mm)
    height
    1.79 in (45.5 mm)
    depth
    1.50 in (38 mm)
    net weight
    0.08 lb(US) (0.035 kg)
    Environment
    standards
    IEC 60439
    product certifications
    DNV
    UL
    LROS (Lloyds register of shipping)
    CSA
    Ordering and shipping details
    Category
    22623-PANEL BUS (AK5)
    Discount Schedule
    I11
    GTIN
    00785901321408
    Package weight(Lbs)
    0.08 lb(US) (0.036 kg)
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    CAD
    Format
    Size
    Date
    Add to My Documents
    LINERGY HK PRISE (Version 1.0)
    Files in document
    Size zip
    Size 685.9 KB
    Date 10/15/13
    Files in document
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    AK5PC12PH : PLUG BIP 16A PH PH LG200
    Description
    PLUG BIP 16A PH PH LG200
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    PLUG BIP 16A PH PH LG200
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    AK5PC12PH : PLUG BIP 16A PH PH LG200
    Description
    PLUG BIP 16A PH PH LG200
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    PLUG BIP 16A PH PH LG200
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    AK5PC12PH : PLUG BIP 16A PH PH LG200
    Description
    PLUG BIP 16A PH PH LG200
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    PLUG BIP 16A PH PH LG200
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /