Our Brands

Impact-Company-Logo-English Black-01-177x54

Schneider Electric USA Website

Welcome to our website.
Plug outlet, Linergy HK, 3P, 16A, 2 points, 2.5mm², cable length 200

AK5PC13

Product availability: Non-Stock - Not normally stocked in distribution facility
Removable power sockets
The conventional free air thermal current is 16A
Panel easily upgradable
Multi-standard system of up to 160 A
Compactness with mounting plate version
Environmental Data
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
Yes
Use Again
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No

Need more information? Check our technical FAQs!

Easily find answers to the most frequently asked questions.