
Roll over image to zoom in

Plug outlet, Linergy HK, 3P 32A, 2 points, 4 mm², cable length 250MM
AK5PC33
Product availability: Stock - Normally stocked in distribution facility
Removable power sockets
The conventional free air thermal current is 32A
Panel easily upgradable
Multi-standard system of up to 160 A
Compactness with mounting plate version
Environmental Data
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.