USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all PowerPact P-Frame Molded Case Circuit Breakers
Schneider Eletric AL1200P25K Picture

AL1200P25K

Product Logo
Schneider Eletric AL1200P25K Picture
AL1200P25K
Product Logo

PowerPact P-FRAME MOULDED CASE CIRCUIT BREAKERs 15 TO 150A MECHANICAL LUG KIT

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    378.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Powerpact
    product or component type
    Mechanical lug
    accessory / separate part category
    Connection accessory
    quantity per set
    Set of 3
    circuit breaker type
    P-frame
    Complementary
    product compatibility
    PowerPact P PowerPact
    Line Rated Current
    1200 A
    material
    Aluminium
    mounting mode
    Unit mount
    fixing mode
    By screws
    location of connection
    Upstream
    Downstream
    AWG gauge
    AWG 12...AWG 1 aluminium
    AWG 3/0...500 kcmil aluminium/copper
    kcmil size
    500 kcmil
    mounting location
    Downstream
    Upstream
    tightening torque
    442.54 lbf.in (50 N.m) 0.15…0.37 in² (95…240 mm²) AWG 3/0...500 kcmil)
    Environment
    product certifications
    CSA
    UL
    Ordering and shipping details
    Category
    01250 - M,P,R FRAME ACCESSORIES ONLY
    Discount Schedule
    DE2
    GTIN
    00785901506195
    Package weight(Lbs)
    1.89 kg (4.17 lb(US))
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages13
    • English13
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 07: Miniature and Molded Case Circuit Breakers (Version 1.0)
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    Size pdf
    Size 9.4 MB
    Date 9/13/19
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    PowerPact™ M-, P-, and R-frame and NS Circuit Breakers Catalog (Version 4.4)
    Description
    This catalog provides selection information for PowerPact Electronic Trip M-frame, P-frame, and R-frame, and Compact™ NS630b-NS3200 circuit breakers. Topics covered include features and benefits, functions and settings for the Micrologic Electronic Trip Systems, performance ratings, interrupting ratings, connection and termination information, circuit breaker accessories, control wiring and wiring diagrams, dimension drawings, and performance curves / trip curves.
    Size pdf
    Size 6.7 MB
    Date 2/1/17
    Description
    This catalog provides selection information for PowerPact Electronic Trip M-frame, P-frame, and R-frame, and Compact™ NS630b-NS3200 circuit breakers. Topics covered include features and benefits, functions and settings for the Micrologic Electronic Trip Systems, performance ratings, interrupting ratings, connection and termination information, circuit breaker accessories, control wiring and wiring diagrams, dimension drawings, and performance curves / trip curves.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.1 MB
    Date 2/1/13
    Size pdf
    Size 2.4 MB
    Date 5/30/05
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 49.8 KB
    Date 9/10/17
    Size pdf
    Size 363.4 KB
    Date 11/20/14
    Size pdf
    Size 232.5 KB
    Date 11/15/13
    Size pdf
    Size 3.7 MB
    Date 10/18/06
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    PowerPact P-FRAME MOULDED CASE CIRCUIT BREAKERs 15 TO 150A MECHANICAL LUG KIT
    Description
    PowerPact P-FRAME MOULDED CASE CIRCUIT BREAKERs 15 TO 150A MECHANICAL LUG KIT
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    PowerPact P-FRAME MOULDED CASE CIRCUIT BREAKERs 15 TO 150A MECHANICAL LUG KIT
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PowerPact P-FRAME MOULDED CASE CIRCUIT BREAKERs 15 TO 150A MECHANICAL LUG KIT
    Description
    PowerPact P-FRAME MOULDED CASE CIRCUIT BREAKERs 15 TO 150A MECHANICAL LUG KIT
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    PowerPact P-FRAME MOULDED CASE CIRCUIT BREAKERs 15 TO 150A MECHANICAL LUG KIT
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    PowerPact P-FRAME MOULDED CASE CIRCUIT BREAKERs 15 TO 150A MECHANICAL LUG KIT
    Description
    PowerPact P-FRAME MOULDED CASE CIRCUIT BREAKERs 15 TO 150A MECHANICAL LUG KIT
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    PowerPact P-FRAME MOULDED CASE CIRCUIT BREAKERs 15 TO 150A MECHANICAL LUG KIT
    Handout
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 252.6 KB
    Date 12/11/02
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /