USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all LA, LH, Q4 Molded Case Circuit Breakers
Schneider Eletric AL1200P25TK Picture

AL1200P25TK

Schneider Eletric AL1200P25TK Picture
AL1200P25TK

FA / LA CIRCUIT BREAKER TAPPED LUG KIT (3)

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    416.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    circuit breaker type
    Standard
    Ordering and shipping details
    Category
    01250 - M,P,R FRAME ACCESSORIES ONLY
    Discount Schedule
    DE2
    GTIN
    00785901686811
    Package weight(Lbs)
    0.45 kg (1 lb(US))
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Sup. Digest 178 Catalog 03: Molded Case Circuit Breakers and Enclosures (Version 1.0)
    Description
    Section 3 of Supplemental Digest 178 provides selection information for Molded Case Circuit Breakers (MCCBs) and Enclosures.This document replaces Supplemental and Obsolescence Digest 177 Section 03, document number SD_0100CT1502_SEC-03
    Size pdf
    Size 3.1 MB
    Date 5/12/19
    Description
    Section 3 of Supplemental Digest 178 provides selection information for Molded Case Circuit Breakers (MCCBs) and Enclosures.This document replaces Supplemental and Obsolescence Digest 177 Section 03, document number SD_0100CT1502_SEC-03
    PowerPact™ M-, P-, and R-frame and NS Circuit Breakers Catalog (Version 4.4)
    Description
    This catalog provides selection information for PowerPact Electronic Trip M-frame, P-frame, and R-frame, and Compact™ NS630b-NS3200 circuit breakers. Topics covered include features and benefits, functions and settings for the Micrologic Electronic Trip Systems, performance ratings, interrupting ratings, connection and termination information, circuit breaker accessories, control wiring and wiring diagrams, dimension drawings, and performance curves / trip curves.
    Size pdf
    Size 6.7 MB
    Date 2/1/17
    Description
    This catalog provides selection information for PowerPact Electronic Trip M-frame, P-frame, and R-frame, and Compact™ NS630b-NS3200 circuit breakers. Topics covered include features and benefits, functions and settings for the Micrologic Electronic Trip Systems, performance ratings, interrupting ratings, connection and termination information, circuit breaker accessories, control wiring and wiring diagrams, dimension drawings, and performance curves / trip curves.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.4 MB
    Date 5/30/05
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    AL1200P25TK_ROHS_DECLARATION
    Description
    AL1200P25TK_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    AL1200P25TK_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    AL1200P25TK_REACH_DECLARATION
    Description
    AL1200P25TK_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    AL1200P25TK_REACH_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    AL1200P25TK_ROHS_CHINA_DECLARATION
    Description
    AL1200P25TK_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    AL1200P25TK_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /