USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all PowerPact J-Frame Molded Case Circuit Breakers
Schneider Eletric AL150HD Picture

AL150HD

Schneider Eletric AL150HD Picture
AL150HD

PowerPact H-FRAME MOULDED CASE CIRCUIT BREAKERs MECHANICAL LUG KIT (3)

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    75.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Powerpact
    product or component type
    Mechanical lug
    accessory / separate part category
    Connection accessory
    quantity per set
    Set of 4
    circuit breaker type
    J-frame
    L-Frame
    H-frame
    Complementary
    product compatibility
    PowerPact H PowerPact
    PowerPact J PowerPact
    PowerPact L PowerPact
    poles description
    3P
    Line Rated Current
    150…400 A
    material
    Aluminium
    mounting mode
    Unit mount
    I-Line
    location of connection
    Downstream
    kcmil size
    500 kcmil
    tightening torque
    44.25 lbf.in (5 N.m) 0.00…0.01 in² (2.5…6 mm²) AWG 14...AWG 10)
    Environment
    product certifications
    UL
    CSA
    Ordering and shipping details
    Category
    01103 - H,J,COMPACT NS UL/IEC CIRCUIT BREAKER ACCESSORIES
    Discount Schedule
    DE2
    GTIN
    00785901841067
    Package weight(Lbs)
    0.05 kg (0.1 lb(US))
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • French2
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 07: Miniature and Molded Case Circuit Breakers (Version 1.0)
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    Size pdf
    Size 9.4 MB
    Date 9/13/19
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    PowerPact™ M-, P-, and R-frame and NS Circuit Breakers Catalog (Version 4.4)
    Description
    This catalog provides selection information for PowerPact Electronic Trip M-frame, P-frame, and R-frame, and Compact™ NS630b-NS3200 circuit breakers. Topics covered include features and benefits, functions and settings for the Micrologic Electronic Trip Systems, performance ratings, interrupting ratings, connection and termination information, circuit breaker accessories, control wiring and wiring diagrams, dimension drawings, and performance curves / trip curves.
    Size pdf
    Size 6.7 MB
    Date 2/1/17
    Description
    This catalog provides selection information for PowerPact Electronic Trip M-frame, P-frame, and R-frame, and Compact™ NS630b-NS3200 circuit breakers. Topics covered include features and benefits, functions and settings for the Micrologic Electronic Trip Systems, performance ratings, interrupting ratings, connection and termination information, circuit breaker accessories, control wiring and wiring diagrams, dimension drawings, and performance curves / trip curves.
    PowerPact H-, J-, and L-Frame Circuit Breakers Catalog (Version 4.3)
    Description
    This catalog provides selection information for H-, J-, and L-frame molded case circuit breakers that are designed to protect electrical systems from damage caused by overloads and short circuits. This document replaces 0611CT1001 R02/15.
    Size pdf
    Size 18.2 MB
    Date 2/5/16
    Description
    This catalog provides selection information for H-, J-, and L-frame molded case circuit breakers that are designed to protect electrical systems from damage caused by overloads and short circuits. This document replaces 0611CT1001 R02/15.
    User guide
    Format
    Size
    Date
    Add to My Documents
    LA, LAMC, LH, LHMC, SLA and Q4 Circuit Breakers User Guide (Version 1)
    Description
    This bulletin contains information on installation, removal, and troubleshooting, and dimensions for LA, LAMC, LH, LHMC, SLA and Q4 Circuit Breakers.
    Size pdf
    Size 268.1 KB
    Date 10/31/02
    Description
    This bulletin contains information on installation, removal, and troubleshooting, and dimensions for LA, LAMC, LH, LHMC, SLA and Q4 Circuit Breakers.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.4 MB
    Date 5/30/05
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    PowerPact™ and Compact™ External Neutral Current Transformer (ENCT) (Version 04)
    Description
    This bulletin includes application and installation instructions for the PowerPact™ and Compact™ External Neutral Current Transformer for use with PowerPact™ H-, J-, and L-Frame and Compact™ NSX circuit breakers.
    Size pdf
    Size 952.1 KB
    Date 6/4/12
    Description
    This bulletin includes application and installation instructions for the PowerPact™ and Compact™ External Neutral Current Transformer for use with PowerPact™ H-, J-, and L-Frame and Compact™ NSX circuit breakers.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    PowerPact H-FRAME MOULDED CASE CIRCUIT BREAKERs MECHANICAL LUG KIT (3)
    Description
    PowerPact H-FRAME MOULDED CASE CIRCUIT BREAKERs MECHANICAL LUG KIT (3)
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    PowerPact H-FRAME MOULDED CASE CIRCUIT BREAKERs MECHANICAL LUG KIT (3)
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PowerPact H-FRAME MOULDED CASE CIRCUIT BREAKERs MECHANICAL LUG KIT (3)
    Description
    PowerPact H-FRAME MOULDED CASE CIRCUIT BREAKERs MECHANICAL LUG KIT (3)
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    PowerPact H-FRAME MOULDED CASE CIRCUIT BREAKERs MECHANICAL LUG KIT (3)
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    PowerPact H-FRAME MOULDED CASE CIRCUIT BREAKERs MECHANICAL LUG KIT (3)
    Description
    PowerPact H-FRAME MOULDED CASE CIRCUIT BREAKERs MECHANICAL LUG KIT (3)
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    PowerPact H-FRAME MOULDED CASE CIRCUIT BREAKERs MECHANICAL LUG KIT (3)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /