View all
Nema Limit Switches

AL1802

AL1802

LEVER OPERATING
Show more characteristics
* Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
-
Product availabilityNon-Stock - Not normally stocked in distribution facility
-
Characteristics
Main range of product L525series name Severe dutyproduct or component type Limit switch leverdevice short name L525associated complete product L525movement of operating head Rotarytype of operator Aluminium spring return roller pin lever 145.54 mm (5.73 in) belt conveyor monitoring cylindrical roller pintype of roller 1 nylon lateral roller 31.75 mm (1.25 in)type of approach Lateral approachpositive opening WithoutComplementary switch actuation By shifting conveyor beltnet weight 0.05 kg (0.1 lb(US))Environment ambient air temperature for operation -29…85 °C (-20…185 °F)ambient air temperature for storage -29…85 °C (-20…185 °F)environmental characteristic Standard environmentOrdering and shipping details Category 21519 - 9007 MISCELLANEOUSDiscount Schedule DS1GTIN 00785901060857Package weight(Lbs) 0.05 kg (0.1 lb(US))Returnability NoCountry of origin MXOffer Sustainability California proposition 65 WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.govREACh Regulation EU RoHS Directive Not applicable, out of EU RoHS legal scopeEnvironmental Disclosure Circularity Profile No need of specific recycling operationsContractual warranty Warranty 18 months -
View more
Documents
Language- English5
CatalogFormatSizeAdd to My DocumentsDigest 178 Catalog 21: Limit Switches (Version 1.0)DescriptionSection 21 of Digest Catalog 178 contains selection information for limit switches, industrial snap switches, Osisense limit switches, heavy duty limit switches, and severe duty oil-tight mill and foundry limit switches. Replaces Digest 177 section 21; 0100CT1501_SEC-21Size pdfSize 6.9 MBDate 5/12/19DescriptionSection 21 of Digest Catalog 178 contains selection information for limit switches, industrial snap switches, Osisense limit switches, heavy duty limit switches, and severe duty oil-tight mill and foundry limit switches. Replaces Digest 177 section 21; 0100CT1501_SEC-21OsiSense XS Proximity Sensors with NPT Conduit Entry Catalog (Version 1.0)DescriptionThis addendum to catalogs 9006CT1007 and 9006CT1201 explains how to order OsiSense XS cubic inductive proximity sensors with a 1/2"-14 NPT conduit entry.Size pdfSize 258.3 KBDate 5/31/13DescriptionThis addendum to catalogs 9006CT1007 and 9006CT1201 explains how to order OsiSense XS cubic inductive proximity sensors with a 1/2"-14 NPT conduit entry.BrochureFormatSizeAdd to My DocumentsElectromechanical Limit Switches: Beyond the limits in Performance, Durability, and Innovation (Version 1.0)Size pdfSize 1.2 MBDate 1/16/09EU RoHS DeclarationFormatSizeAdd to My DocumentsLEVER OPERATINGDescriptionLEVER OPERATINGSize pdfSize 195.3 KBDate 12/10/19DescriptionLEVER OPERATINGREACh DeclarationFormatSizeAdd to My DocumentsLEVER OPERATINGDescriptionLEVER OPERATINGSize pdfSize 195.3 KBDate 12/10/19DescriptionLEVER OPERATING -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.