USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all LA, LH, Q4 Molded Case Circuit Breakers
Schneider Eletric AL400LH7 Picture

AL400LH7

Green premium brand logo Product Logo
Schneider Eletric AL400LH7 Picture
AL400LH7
Green premium brand logo Product Logo

LA, LH, Q4 MOULDED CASE CIRCUIT BREAKERs MECHANICAL LUG KIT (1)

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    47.10 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Complementary
    tightening torque
    300.92 lbf.in (34 N.m) 0.27…0.59 in² (177…380 mm²) 350...750 kcmil)
    Ordering and shipping details
    Category
    01078 - DE2 MISC
    Discount Schedule
    DE2
    GTIN
    00785901060888
    Package weight(Lbs)
    0.10 kg (0.21 lb(US))
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Sup. Digest 178 Catalog 03: Molded Case Circuit Breakers and Enclosures (Version 1.0)
    Description
    Section 3 of Supplemental Digest 178 provides selection information for Molded Case Circuit Breakers (MCCBs) and Enclosures.This document replaces Supplemental and Obsolescence Digest 177 Section 03, document number SD_0100CT1502_SEC-03
    Size pdf
    Size 3.1 MB
    Date 5/12/19
    Description
    Section 3 of Supplemental Digest 178 provides selection information for Molded Case Circuit Breakers (MCCBs) and Enclosures.This document replaces Supplemental and Obsolescence Digest 177 Section 03, document number SD_0100CT1502_SEC-03
    Sup. 177 Sec. 03 (this document has been replaced - see description) (Version 1.7)
    Description
    All new Digest content (PDFs and HTML5) can be found at: www.se.com/us/digestplus Remember to update your bookmarks.
    Size pdf
    Size 1 MB
    Date 1/11/18
    Description
    All new Digest content (PDFs and HTML5) can be found at: www.se.com/us/digestplus Remember to update your bookmarks.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Lug Kits for Q4, LA and LH Circuit Breakers and Switches (Version 1.0)
    Description
    This bulletin contains installation instructions for AL400LA, CU400LA, AL400LH7, AL400LAT, AL400LH7T and AL250LAMC Lug Kits for Q4, LA and LH Circuit Breakers and Switches.
    Size pdf
    Size 129.3 KB
    Date 4/3/07
    Description
    This bulletin contains installation instructions for AL400LA, CU400LA, AL400LH7, AL400LAT, AL400LH7T and AL250LAMC Lug Kits for Q4, LA and LH Circuit Breakers and Switches.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LA, LH, Q4 MOULDED CASE CIRCUIT BREAKERs MECHANICAL LUG KIT (1)
    Description
    LA, LH, Q4 MOULDED CASE CIRCUIT BREAKERs MECHANICAL LUG KIT (1)
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    LA, LH, Q4 MOULDED CASE CIRCUIT BREAKERs MECHANICAL LUG KIT (1)
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LA, LH, Q4 MOULDED CASE CIRCUIT BREAKERs MECHANICAL LUG KIT (1)
    Description
    LA, LH, Q4 MOULDED CASE CIRCUIT BREAKERs MECHANICAL LUG KIT (1)
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    LA, LH, Q4 MOULDED CASE CIRCUIT BREAKERs MECHANICAL LUG KIT (1)
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LA, LH, Q4 MOULDED CASE CIRCUIT BREAKERs MECHANICAL LUG KIT (1)
    Description
    LA, LH, Q4 MOULDED CASE CIRCUIT BREAKERs MECHANICAL LUG KIT (1)
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    LA, LH, Q4 MOULDED CASE CIRCUIT BREAKERs MECHANICAL LUG KIT (1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /