USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all LA, LH, Q4 Molded Case Circuit Breakers
Schneider Eletric AL800MA7 Picture

AL800MA7

Product Logo
Schneider Eletric AL800MA7 Picture
AL800MA7
Product Logo

MA, ME, MH, MX MOULDED CASE CIRCUIT BREAKERs MECHANICAL LUG KIT (1)

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    192.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Complementary
    tightening torque
    300.92 lbf.in (34 N.m) 0.37…0.62 in² (240…400 mm²) 500...750 kcmil)
    Ordering and shipping details
    Category
    01078 - DE2 MISC
    Discount Schedule
    DE2
    GTIN
    00785901368151
    Package weight(Lbs)
    0.49 kg (1.09 lb(US))
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Sup. Digest 178 Catalog 11: Obsolescent and Obsolete Circuit Breakers (Version 1.0)
    Description
    Section 11 of Supplemental Digest 178 provides selection information for obsolescent and obsolete circuit breakers, molded case circuit breakers, accessories, electronic products, and ground-fault protection.
    Size pdf
    Size 895 KB
    Date 5/12/19
    Description
    Section 11 of Supplemental Digest 178 provides selection information for obsolescent and obsolete circuit breakers, molded case circuit breakers, accessories, electronic products, and ground-fault protection.
    Supplemental Digest 177 Section 11 (Version 1.0)
    Description
    This past version of the Supplemental Digest section 11 contains some part numbers not included in Supplemental Digest 178. For 178, see document number SD_0100CT1902_SEC-11
    Size pdf
    Size 1.4 MB
    Date 8/6/18
    Description
    This past version of the Supplemental Digest section 11 contains some part numbers not included in Supplemental Digest 178. For 178, see document number SD_0100CT1902_SEC-11
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Lug Kits (MA, MH, ME and MX Circuit Breakers) (Version 1)
    Description
    This bulletin provides installation instructions for AL800MA7, AL900MA, AL900MAT, AL1000MA, AL1000MAT and CU1000MA Lug Kits for MA, MH, ME and MX circuit breakers.
    Size pdf
    Size 107.8 KB
    Date 3/31/00
    Description
    This bulletin provides installation instructions for AL800MA7, AL900MA, AL900MAT, AL1000MA, AL1000MAT and CU1000MA Lug Kits for MA, MH, ME and MX circuit breakers.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    AL800MA7_ROHS_CHINA_DECLARATION
    Description
    AL800MA7_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    AL800MA7_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    AL800MA7_ROHS_DECLARATION
    Description
    AL800MA7_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    AL800MA7_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    AL800MA7_REACH_DECLARATION
    Description
    AL800MA7_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    AL800MA7_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /