USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all PowerPact P-Frame Molded Case Circuit Breakers
Schneider Eletric AL800P7K Picture

AL800P7K

Product Logo
Schneider Eletric AL800P7K Picture
AL800P7K
Product Logo

PowerPact M, P-FRAME MOULDED CASE CIRCUIT BREAKER 800A MECHANICAL LUG KIT (3)

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    464.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Mechanical lug
    accessory / separate part category
    Connection accessory
    quantity per set
    Set of 3
    circuit breaker type
    P-frame
    M-frame
    Complementary
    product compatibility
    I-Line PowerPact
    Line Rated Current
    800 A
    material
    Aluminium
    mounting mode
    Unit mount
    location of connection
    Upstream
    Downstream
    AWG gauge
    AWG 3/0...750 kcmil aluminium/copper
    kcmil size
    750 kcmil
    tightening torque
    442.54 lbf.in (50 N.m) 0.15…0.59 in² (95…380 mm²) AWG 3/0...750 kcmil)
    Environment
    product certifications
    CSA
    UL
    Ordering and shipping details
    Category
    01078 - DE2 MISC
    Discount Schedule
    DE2
    GTIN
    00785901968467
    Package weight(Lbs)
    1.14 kg (2.51 lb(US))
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages14
    • English14
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 07: Miniature and Molded Case Circuit Breakers (Version 1.0)
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    Size pdf
    Size 9.4 MB
    Date 9/13/19
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    PowerPact™ M-, P-, and R-frame and NS Circuit Breakers Catalog (Version 4.4)
    Description
    This catalog provides selection information for PowerPact Electronic Trip M-frame, P-frame, and R-frame, and Compact™ NS630b-NS3200 circuit breakers. Topics covered include features and benefits, functions and settings for the Micrologic Electronic Trip Systems, performance ratings, interrupting ratings, connection and termination information, circuit breaker accessories, control wiring and wiring diagrams, dimension drawings, and performance curves / trip curves.
    Size pdf
    Size 6.7 MB
    Date 2/1/17
    Description
    This catalog provides selection information for PowerPact Electronic Trip M-frame, P-frame, and R-frame, and Compact™ NS630b-NS3200 circuit breakers. Topics covered include features and benefits, functions and settings for the Micrologic Electronic Trip Systems, performance ratings, interrupting ratings, connection and termination information, circuit breaker accessories, control wiring and wiring diagrams, dimension drawings, and performance curves / trip curves.
    User guide
    Format
    Size
    Date
    Add to My Documents
    Field Testing and Maintenance Guide (Version 1)
    Description
    The maintenance and testing instructions in this document are for use with Micrologic™ trip system, thermal-magnetic, and magnetic-only circuit breakers. Information includes field testing, performance tests, universal test set, UTS UTS3, UTA, full function test kit, hand held test kit, and pocket tester.
    Size pdf
    Size 2.4 MB
    Date 8/30/13
    Description
    The maintenance and testing instructions in this document are for use with Micrologic™ trip system, thermal-magnetic, and magnetic-only circuit breakers. Information includes field testing, performance tests, universal test set, UTS UTS3, UTA, full function test kit, hand held test kit, and pocket tester.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.1 MB
    Date 2/1/13
    Size pdf
    Size 2.4 MB
    Date 5/30/05
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 49.8 KB
    Date 9/10/17
    Size pdf
    Size 363.4 KB
    Date 11/20/14
    Size pdf
    Size 232.5 KB
    Date 11/15/13
    Size pdf
    Size 3.7 MB
    Date 10/18/06
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    AL800P7K_ROHS_DECLARATION
    Description
    AL800P7K_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    AL800P7K_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    AL800P7K_REACH_DECLARATION
    Description
    AL800P7K_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    AL800P7K_REACH_DECLARATION
    Handout
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 252.6 KB
    Date 12/11/02
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    AL800P7K_ROHS_CHINA_DECLARATION
    Description
    AL800P7K_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    AL800P7K_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /