USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Nema Limit Switches
Schneider Eletric AP1 Picture

AP1

Product Logo
Schneider Eletric AP1 Picture
AP1
Product Logo

L100/300 limit switch lever - aluminum - fixed length - center steel roller

Show more characteristics
  • Price*
    39.70 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    L100/300
    series name
    Severe duty
    product or component type
    Limit switch lever
    device short name
    L100/300
    associated complete product
    ML300
    L100
    L300
    HML300
    HL100
    ML100
    HL300
    HML100
    movement of operating head
    Rotary
    type of operator
    Aluminium spring return roller lever 127.00 mm (5 in) - -
    type of roller
    1 steel center roller 25.40 mm (1 in) 6.35 mm (0.25 in)
    type of approach
    Lateral approach
    positive opening
    Without
    Complementary
    switch actuation
    By 30° cam
    net weight
    0.05 kg (0.1 lb(US))
    Environment
    ambient air temperature for operation
    -23…85 °C (-10…185 °F)
    ambient air temperature for storage
    -23…85 °C (-10…185 °F)
    environmental characteristic
    Standard environment
    Ordering and shipping details
    Category
    21519-9007 MISCELLANEOUS
    Discount Schedule
    DS1
    GTIN
    00785901341963
    Package weight(Lbs)
    1.60 oz (45.359 g)
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 08: Operating Mechanisms and Disconnect Switches (Version 1.0)
    Description
    Digest Section 8 - This section of Digest 178 contains selection information for UL508, UL98 IEC style, and flange mounted and cable operated disconnect switches, operating mechanisms for circuit breakers, and accessories. Replaces Digest 177 section 8; 0100CT1501_SEC-08
    Size pdf
    Size 6.7 MB
    Date 5/12/19
    Description
    Digest Section 8 - This section of Digest 178 contains selection information for UL508, UL98 IEC style, and flange mounted and cable operated disconnect switches, operating mechanisms for circuit breakers, and accessories. Replaces Digest 177 section 8; 0100CT1501_SEC-08
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    AP1_ROHS_DECLARATION
    Description
    AP1_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    AP1_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    AP1_REACH_DECLARATION
    Description
    AP1_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    AP1_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /