View all
I-Line Busway

AP3026

AP3026

BUSWAY PLUG-IN STRAIGHT LENGTH 6 FT 225A
Show more characteristics
* Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
-
Characteristics
Main product or component type Straight lengthrange of product I-LineComplementary Line Rated Current 225 AShort Circuit Rating 22 kABusbar Material Aluminium busbarIntegral Ground Without protectionRated Voltage 600 V ACNumber of Phases 3 phasewiring configuration 3-wireLength 1.83 m (6 ft)Ordering and shipping details Category 20309-AP 225A 3WIRE-COMMDiscount Schedule PE8GTIN 00785901488798Package weight(Lbs) 42.43 lb(US) (19.246 kg)Returnability YesCountry of origin USOffer Sustainability Sustainable offer status Green Premium productCalifornia proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.govREACh Regulation REACh free of SVHC YesEU RoHS Directive Compliant
EU RoHS DeclarationToxic heavy metal free YesMercury free YesRoHS exemption information China RoHS Regulation China RoHS declaration
Pro-active China RoHS declaration (out of China RoHS legal scope)Environmental Disclosure Circularity Profile No need of specific recycling operationsContractual warranty Warranty 18 months -
View more
Documents
Language- All Languages7
- English7
- French1
- Spanish1
CatalogFormatSizeAdd to My DocumentsDigest 178 Catalog 12: Busway (Version 1.0)DescriptionSection 12 of Digest Catalog 178 provides selection information for Powerbus™ Busway, I-Line™ Busway, I-Line™ II Busway, and Power-Zone™ Busway products. Replaces Digest 177 section 12; 0100CT1501_SEC-12Size pdfSize 1.9 MBDate 9/13/19DescriptionSection 12 of Digest Catalog 178 provides selection information for Powerbus™ Busway, I-Line™ Busway, I-Line™ II Busway, and Power-Zone™ Busway products. Replaces Digest 177 section 12; 0100CT1501_SEC-12Square D I-Line and Power-Zone Busway Systems Catalog (Version 6.2)DescriptionThis catalog includes information on features, construction, application, installation, and electrical data for Busway Systems.Size pdfSize 11.9 MBDate 3/22/18DescriptionThis catalog includes information on features, construction, application, installation, and electrical data for Busway Systems.CertificateFormatSizeAdd to My DocumentsInstruction SheetFormatSizeAdd to My DocumentsI-Line™ Indoor, Plug-In Busway (225-600 A) (Version 1.0)DescriptionThis document includes instructions for the handling, storage, installation, operation, and maintenance of I-Line™ indoor, plug-in busway equipment (225–600 A).Size pdfSize 917.9 KBDate 1/1/09DescriptionThis document includes instructions for the handling, storage, installation, operation, and maintenance of I-Line™ indoor, plug-in busway equipment (225–600 A).EU RoHS DeclarationFormatSizeAdd to My DocumentsAP3026_ROHS_DECLARATIONDescriptionAP3026_ROHS_DECLARATIONSize pdfSize 195.3 KBDate 12/8/19DescriptionAP3026_ROHS_DECLARATIONREACh DeclarationFormatSizeAdd to My DocumentsAP3026_REACH_DECLARATIONDescriptionAP3026_REACH_DECLARATIONSize pdfSize 195.3 KBDate 12/8/19DescriptionAP3026_REACH_DECLARATIONChina RoHS declarationFormatSizeAdd to My DocumentsAP3026_ROHS_CHINA_DECLARATIONDescriptionAP3026_ROHS_CHINA_DECLARATIONSize pdfSize 195.3 KBDate 12/8/19DescriptionAP3026_ROHS_CHINA_DECLARATION -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.