USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all I-Line Busway
Schneider Eletric AP30610 Picture

AP30610

Green premium brand logo Product Logo
Schneider Eletric AP30610 Picture
AP30610
Green premium brand logo Product Logo

BUSWAY PLUG-IN STRAIGHT LENGTH 10FT 600A

Show more characteristics
  • Price*
    2,920.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Straight length
    range of product
    I-Line
    Complementary
    Line Rated Current
    600 A
    Short Circuit Rating
    22 kA
    Busbar Material
    Aluminium busbar
    Integral Ground
    Without protection
    Rated Voltage
    600 V AC
    Number of Phases
    3 phase
    wiring configuration
    3-wire
    Length
    3.05 m (10 ft)
    Ordering and shipping details
    Category
    20312-AP 600A 3WIRE-INDL
    Discount Schedule
    PE8
    GTIN
    00785901488989
    Package weight(Lbs)
    100.00 lb(US) (45.359 kg)
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 12: Busway (Version 1.0)
    Description
    Section 12 of Digest Catalog 178 provides selection information for Powerbus™ Busway, I-Line™ Busway, I-Line™ II Busway, and Power-Zone™ Busway products. Replaces Digest 177 section 12; 0100CT1501_SEC-12
    Size pdf
    Size 1.9 MB
    Date 9/13/19
    Description
    Section 12 of Digest Catalog 178 provides selection information for Powerbus™ Busway, I-Line™ Busway, I-Line™ II Busway, and Power-Zone™ Busway products. Replaces Digest 177 section 12; 0100CT1501_SEC-12
    Square D I-Line and Power-Zone Busway Systems Catalog (Version 6.2)
    Description
    This catalog includes information on features, construction, application, installation, and electrical data for Busway Systems.
    Size pdf
    Size 11.9 MB
    Date 3/22/18
    Description
    This catalog includes information on features, construction, application, installation, and electrical data for Busway Systems.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 177.6 KB
    Date 9/22/16
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    I-Line™ Indoor, Plug-In Busway (225-600 A) (Version 1.0)
    Description
    This document includes instructions for the handling, storage, installation, operation, and maintenance of I-Line™ indoor, plug-in busway equipment (225–600 A).
    Size pdf
    Size 917.9 KB
    Date 1/1/09
    Description
    This document includes instructions for the handling, storage, installation, operation, and maintenance of I-Line™ indoor, plug-in busway equipment (225–600 A).
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    AP30610_ROHS_DECLARATION
    Description
    AP30610_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    AP30610_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    AP30610_REACH_DECLARATION
    Description
    AP30610_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    AP30610_REACH_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    AP30610_ROHS_CHINA_DECLARATION
    Description
    AP30610_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    AP30610_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /