USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all I-Line Busway
Schneider Eletric AP306GLTI Picture

AP306GLTI

Green premium brand logo Product Logo
Schneider Eletric AP306GLTI Picture
AP306GLTI
Green premium brand logo Product Logo

Busway - I-Line - elbow - 600A - 3W - grd - top in - vert - Al - 18x18in

Show more characteristics
  • Price*
    2,870.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product or Component Type
    Elbow
    Range
    I-Line
    Complementary
    Rated Current
    600 A
    Busbar Material
    Aluminium busbar
    Integral Ground
    50 percent capacity integral ground bus
    Rated Operational Voltage
    600 V AC
    Number of Phases
    3 phase
    Wiring Configuration
    3-wire
    Position
    Top inside
    Orientation
    Vertical
    Length
    457.20 mm (18 in)
    Height
    457.20 mm (18 in)
    Ordering and shipping details
    Category
    20319-AP W/GRD 600A 3WIRE-COMM
    Discount Schedule
    PE8
    Package weight(Lbs)
    33.59 lb(US) (15.236 kg)
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Busway - I-Line - elbow - 600A - 3W - grd - top in - vert - Al - 18x18in
    Description
    Busway - I-Line - elbow - 600A - 3W - grd - top in - vert - Al - 18x18in
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    Busway - I-Line - elbow - 600A - 3W - grd - top in - vert - Al - 18x18in
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Busway - I-Line - elbow - 600A - 3W - grd - top in - vert - Al - 18x18in
    Description
    Busway - I-Line - elbow - 600A - 3W - grd - top in - vert - Al - 18x18in
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    Busway - I-Line - elbow - 600A - 3W - grd - top in - vert - Al - 18x18in
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Busway - I-Line - elbow - 600A - 3W - grd - top in - vert - Al - 18x18in
    Description
    Busway - I-Line - elbow - 600A - 3W - grd - top in - vert - Al - 18x18in
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    Busway - I-Line - elbow - 600A - 3W - grd - top in - vert - Al - 18x18in
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /