USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all NetShelter Basic Rack PDUs
Schneider Eletric AP7530 Picture

AP7530

Schneider Eletric AP7530 Picture
AP7530

Rack PDU, Basic, Zero U, 20A, 120V, (24)5-20

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    Rack PDU, Basic, Zero U, 20A, 120V, (24)5-20
    Includes
    Cord retention bracket(s) , Installation guide , Rack Mounting brackets , Toolless Mounting Kit , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Aruba , Bahamas , Barbados , Bermuda , Brazil , Canada , Colombia , Costa Rica , Dominica , Dominican Republic , Ecuador , El Salvador , Grenada , Guadeloupe , Guatemala , Haiti , Honduras , Jamaica , Madagascar , Martinique , Mauritius , Mayotte , Mexico , Netherlands Antilles , Nicaragua , Panama , Puerto Rico , Reunion , SAINT KITTS AND NEVIS , SAINT VINCENT AND THE GRENADINES , Taiwan , Trinidad And Tobago , Turks And Caicos Islands , United States , Venezuela
    Output
    Nominal Output Voltage
    120V
    Maximum Total Current Draw per Phase
    16 A
    Output Connections
    (24) NEMA 5-20R (Battery Backup)
    Overload Protection
    No
    Input
    Nominal Input Voltage
    100V
    120V
    Input Frequency
    50/60 Hz
    Regulatory Derated Input Current (North America)
    16 A
    Input Connections
    NEMA L5-20P
    Cord Length
    10 feet (3.05 meters)
    Number of Power Cords
    1
    Acceptable Input Voltage
    100-120 VAC
    Maximum Input Current per phase
    20 A
    Load Capacity
    1920 VA
    Physical
    Net Weight
    10.7 lbs (4.87 kg)
    Maximum Height
    63.75 inches (1619.0 mm)
    Maximum Width
    2.19 inches (56.0 mm)
    Maximum Depth
    1.73 inches (44.0 mm)
    Shipping Weight
    12.7 lbs (5.77 kg)
    Shipping Height
    84.0 inches (2134.0 mm)
    Shipping Width
    6.0 inches (152.0 mm)
    Shipping Depth
    5.0 inches (127.0 mm)
    Color
    Black
    Environmental
    Operating Environment
    23 - 113 °F (-5 - 45 °C)
    Operating Relative Humidity
    5 - 95 %
    Operating Elevation
    0-15000 feet (0-4500 meters)
    Storage Temperature
    -13 - 149 °F (-25 - 65 °C)
    Storage Relative Humidity
    5 - 95 %
    Storage Elevation
    0-50000 feet (0-15000 meters)
    Conformance
    Approvals
    CSA C22.2 No. 60950-1-03 , UL 60950-1 , UL Listed , cUL Listed
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
  • View more View less

    Documents

    Language
    • All Languages13
    • English11
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    APC Modular Power Distribution, Modular Power Accessories, and Rack PDUs: 208 and 415V Compatibility Chart (Version 6)
    Files in document
    pdf
    47.9 KB
    pdf
    47.9 KB
    Description
    Chart that specifies the APC Modular Power Distribution Units that support the installation of APC 208V & 415V Power Distribution Modules and specifies compatible APC Rack PDUs for each PDM.
    Size zip
    Size 95.8 KB
    Date 3/18/16
    Files in document
    pdf
    47.9 KB
    pdf
    47.9 KB
    Description
    Chart that specifies the APC Modular Power Distribution Units that support the installation of APC 208V & 415V Power Distribution Modules and specifies compatible APC Rack PDUs for each PDM.
    Rack Power Distribution Unit (PDU) Pocket Guide (Version 2)
    Files in document
    Description
    Brochure including Basic, Metered, Switched, and Metered by Outlet Rack PDUs product features and specifications
    Size zip
    Size 10.4 MB
    Date 5/14/15
    Files in document
    Description
    Brochure including Basic, Metered, Switched, and Metered by Outlet Rack PDUs product features and specifications
    User guide
    Format
    Size
    Date
    Add to My Documents
    Basic Rack PDU Installation and Quick-Start (Manual) (Version 0)
    Files in document
    pdf
    458.5 KB
    pdf
    461.6 KB
    Description
    Installation
    Size zip
    Size 920.1 KB
    Date 2/24/06
    Files in document
    pdf
    458.5 KB
    pdf
    461.6 KB
    Description
    Installation
    Basic Rack PDU 1-Phase 120/208 V, 16 A (Manual) (Version 0)
    Files in document
    pdf
    254.2 KB
    pdf
    253.3 KB
    Description
    InfraStruXure single-phase PDU Installation Manual; including instructions for toolless mounting and bracket mounting.
    Size zip
    Size 507.5 KB
    Date 10/7/03
    Files in document
    pdf
    254.2 KB
    pdf
    253.3 KB
    Description
    InfraStruXure single-phase PDU Installation Manual; including instructions for toolless mounting and bracket mounting.
    Size pdf
    Size 495.9 KB
    Date 2/24/06
    Description
    installation
    Size pdf
    Size 506 KB
    Date 2/24/06
    Description
    Instalación
    CAD
    Format
    Size
    Date
    Add to My Documents
    AP7530 - Rack PDU, Basic (Version 1)
    Files in document
    pdf
    154.8 KB
    zip
    336.4 KB
    Description
    Power Distribution, Basic Rack PDU
    Size zip
    Size 491.3 KB
    Date 8/4/05
    Files in document
    pdf
    154.8 KB
    zip
    336.4 KB
    Description
    Power Distribution, Basic Rack PDU
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    Basic Rack PDU AP7530 (Sheet) (Version 1)
    Files in document
    pdf
    33.9 KB
    zip
    89.1 KB
    Description
    Product Overview; General Specifications
    Size zip
    Size 123.1 KB
    Date 12/2/08
    Files in document
    pdf
    33.9 KB
    zip
    89.1 KB
    Description
    Product Overview; General Specifications
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CCC Exemption Letter (Version 1)
    Description
    Exemption letter issued by UL China for PDUs
    Size pdf
    Size 1.5 MB
    Date 11/6/18
    Description
    Exemption letter issued by UL China for PDUs
    UL/C-UL Approval E177299 (Version 12)
    Description
    North American Safety Approval for Device Management, Access and Environmental Management, Rack Power Distribution and PDU products.
    Size pdf
    Size 97.8 KB
    Date 2/12/18
    Description
    North American Safety Approval for Device Management, Access and Environmental Management, Rack Power Distribution and PDU products.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 172 KB
    Date 4/6/10
    Description
    Installation
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EoLi - Basic Rack PDUs (Version 1)
    Description
    End of Life Instruction (EoLI) for the Basic Rack PDU Product Range
    Size pdf
    Size 676.2 KB
    Date 1/28/19
    Description
    End of Life Instruction (EoLI) for the Basic Rack PDU Product Range
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Basic Rack PDUs (Version 0)
    Files in document
    pdf
    415.3 KB
    pdf
    415.3 KB
    Description
    Product Environmental Profile (ePEP) for the Basic Rack PDU Product Range
    Size zip
    Size 830.5 KB
    Date 8/6/12
    Files in document
    pdf
    415.3 KB
    pdf
    415.3 KB
    Description
    Product Environmental Profile (ePEP) for the Basic Rack PDU Product Range
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /