USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all NetShelter Basic Rack PDUs
Schneider Eletric AP7569 Picture

AP7569

Schneider Eletric AP7569 Picture
AP7569

Rack PDU,Basic, Zero U,14.4kW,208V,(24)C13,(4)C19,(2)L6-30R;3' Cord

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Description
    Basic Rack PDU 14.4 kW solution for high density installations
    Model Name
    Rack PDU,Basic, Zero U,14.4kW,208V,(24)C13,(4)C19,(2)L6-30R;3' Cord
    Includes
    Cord retention bracket(s) , Documentation CD , Installation guide , Rack Mounting brackets , Toolless Mounting Kit
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Canada , United States
    Output
    Nominal Output Voltage
    208 3PH
    Maximum Total Current Draw per Phase
    40 A
    Output Connections
    (2) NEMA L6-30R (Battery Backup) , (24) IEC 320 C13 (Battery Backup) , (4) IEC 320 C19 (Battery Backup)
    Overload Protection
    Yes
    Input
    Nominal Input Voltage
    208 3PH
    Input Frequency
    50/60 Hz
    Regulatory Derated Input Current (North America)
    40 A
    Input Connections
    CS8365
    Cord Length
    3 feet (0.91 meters)
    Number of Power Cords
    1
    Maximum Input Current per phase
    50 A
    Load Capacity
    14400 VA
    Physical
    Net Weight
    16.11 lbs (7.32 kg)
    Maximum Height
    70.0 inches (1778.0 mm)
    Maximum Width
    2.21 inches (56.0 mm)
    Maximum Depth
    3.76 inches (95.0 mm)
    Shipping Weight
    24.8 lbs (11.28 kg)
    Shipping Height
    81.0 inches (2057.0 mm)
    Shipping Width
    3.12 inches (79.0 mm)
    Shipping Depth
    12.26 inches (311.0 mm)
    Color
    Black
    Environmental
    Operating Environment
    23 - 113 °F (-5 - 45 °C)
    Operating Relative Humidity
    5 - 95 %
    Operating Elevation
    0-10000 feet (0-3000 meters)
    Storage Temperature
    -13 - 149 °F (-25 - 65 °C)
    Storage Relative Humidity
    5 - 95 %
    Storage Elevation
    0-50000 feet (0-15000 meters)
    Conformance
    Approvals
    CSA , METI Denan , UL 60950 , UL Listed , cUL Listed
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • View more View less

    Documents

    Language
    • All Languages14
    • English10
    • French2
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    APC Modular Power Distribution, Modular Power Accessories, and Rack PDUs: 208 and 415V Compatibility Chart (Version 6)
    Files in document
    pdf
    47.9 KB
    pdf
    47.9 KB
    Description
    Chart that specifies the APC Modular Power Distribution Units that support the installation of APC 208V & 415V Power Distribution Modules and specifies compatible APC Rack PDUs for each PDM.
    Size zip
    Size 95.8 KB
    Date 3/18/16
    Files in document
    pdf
    47.9 KB
    pdf
    47.9 KB
    Description
    Chart that specifies the APC Modular Power Distribution Units that support the installation of APC 208V & 415V Power Distribution Modules and specifies compatible APC Rack PDUs for each PDM.
    Rack Power Distribution Unit (PDU) Pocket Guide (Version 2)
    Files in document
    Description
    Brochure including Basic, Metered, Switched, and Metered by Outlet Rack PDUs product features and specifications
    Size zip
    Size 10.4 MB
    Date 5/14/15
    Files in document
    Description
    Brochure including Basic, Metered, Switched, and Metered by Outlet Rack PDUs product features and specifications
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 130.3 KB
    Date 6/19/07
    Description
    Safety
    Basic Rack PDU Installation and Quick-Start (Manual) (Version 0)
    Files in document
    pdf
    458.5 KB
    pdf
    461.6 KB
    Description
    Installation
    Size zip
    Size 920.1 KB
    Date 2/24/06
    Files in document
    pdf
    458.5 KB
    pdf
    461.6 KB
    Description
    Installation
    Size pdf
    Size 99.1 KB
    Date 6/19/07
    Description
    Sécurité
    Size pdf
    Size 495.9 KB
    Date 2/24/06
    Description
    installation
    Size pdf
    Size 98.1 KB
    Date 6/19/07
    Description
    Seguridad
    Size pdf
    Size 506 KB
    Date 2/24/06
    Description
    Instalación
    CAD
    Format
    Size
    Date
    Add to My Documents
    AP7569 - Rack PDU, Basic (Version 0)
    Files in document
    pdf
    209.4 KB
    zip
    662.4 KB
    Description
    Power Distribution, Basic Rack PDU
    Size zip
    Size 871.9 KB
    Date 5/10/06
    Files in document
    pdf
    209.4 KB
    zip
    662.4 KB
    Description
    Power Distribution, Basic Rack PDU
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    Basic Rack PDU Overview AP7569 (Sheet) (Version 1)
    Description
    Product Overview; General Specifications
    Size pdf
    Size 115.7 KB
    Date 9/19/11
    Description
    Product Overview; General Specifications
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CCC Exemption Letter (Version 1)
    Description
    Exemption letter issued by UL China for PDUs
    Size pdf
    Size 1.5 MB
    Date 11/6/18
    Description
    Exemption letter issued by UL China for PDUs
    UL/C-UL Approval E177299 (Version 12)
    Description
    North American Safety Approval for Device Management, Access and Environmental Management, Rack Power Distribution and PDU products.
    Size pdf
    Size 97.8 KB
    Date 2/12/18
    Description
    North American Safety Approval for Device Management, Access and Environmental Management, Rack Power Distribution and PDU products.
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EoLi - Basic Rack PDUs (Version 1)
    Description
    End of Life Instruction (EoLI) for the Basic Rack PDU Product Range
    Size pdf
    Size 676.2 KB
    Date 1/28/19
    Description
    End of Life Instruction (EoLI) for the Basic Rack PDU Product Range
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Basic Rack PDUs (Version 0)
    Files in document
    pdf
    415.3 KB
    pdf
    415.3 KB
    Description
    Product Environmental Profile (ePEP) for the Basic Rack PDU Product Range
    Size zip
    Size 830.5 KB
    Date 8/6/12
    Files in document
    pdf
    415.3 KB
    pdf
    415.3 KB
    Description
    Product Environmental Profile (ePEP) for the Basic Rack PDU Product Range
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /