USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all NetShelter Metered Rack PDUs
Schneider Eletric AP7652 Picture
Discontinued

AP7652

Schneider Eletric AP7652 Picture
Discontinued
AP7652

Rack PDU,Metered,ZeroU,5.7kW,120&208V,(21)5-20&(6)L6-20;8ft cord

Show more characteristics
AP7652  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    Rack PDU,Metered,ZeroU,5.7kW,120&208V,(21)5-20&(6)L6-20;8ft cord
    Includes
    Toolless Mounting Kit , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Canada , United States
    Output
    Nominal Output Voltage
    120V , 208V
    Maximum Total Current Draw per Phase
    16 A
    Output Connections
    (21) NEMA 5-20R (Battery Backup) , (6) NEMA L6-20R (Battery Backup)
    Input
    Nominal Input Voltage
    208V
    208 3PH
    Input Frequency
    50/60 Hz
    Input Connections
    NEMA L21-20P
    Cord Length
    8 feet (2.44 meters)
    Number of Power Cords
    1
    Acceptable Input Voltage
    90-253 VAC
    Maximum Input Current per phase
    16 A
    Load Capacity
    5700 VA
    Physical
    Net Weight
    18.0 lbs (8.18 kg)
    Maximum Height
    60.0 inches (1524.0 mm)
    Maximum Width
    3.5 inches (89.0 mm)
    Maximum Depth
    1.75 inches (44.0 mm)
    Shipping Weight
    20.0 lbs (9.09 kg)
    Shipping Height
    72.0 inches (1829.0 mm)
    Shipping Width
    5.0 inches (127.0 mm)
    Shipping Depth
    4.0 inches (102.0 mm)
    Color
    Beige
    Environmental
    Operating Environment
    23 - 113 °F (-5 - 45 °C)
    Operating Relative Humidity
    5 - 95 %
    Operating Elevation
    0-10000 feet (0-3000 meters)
    Storage Temperature
    -13 - 149 °F (-25 - 65 °C)
    Storage Relative Humidity
    5 - 95 %
    Storage Elevation
    0-50000 feet (0-15000 meters)
    Conformance
    Approvals
    FCC Part 15 Class A , UL Listed , VCCI , cUL Listed
    Standard warranty
    2 years repair or replace
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /