Schneider Electric USA Website

Welcome to our website.

Select your location

View all   NetShelter Switched Rack PDUs
Schneider Eletric AP7902B Picture

AP7902B

Schneider Eletric AP7902B Picture
AP7902B

Rack PDU, Switched, 2U, 30A, 120V, (16)5-20

Show more characteristics
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    Rack PDU, Switched, 2U, 30A, 120V, (16)5-20
    Includes
    Cord retention bracket(s) , Horizontal mounting brackets , Installation guide , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Anguilla , Antigua And Barbuda , Argentina , Aruba , Barbados , Belize , Bermuda , Bolivia , Brazil , Canada , Chile , Colombia , Costa Rica , Cuba , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Guatemala , Guyana , Honduras , Jamaica , Mexico , Netherlands Antilles , Nicaragua , Panama , Paraguay , Peru , Puerto Rico , Taiwan , Trinidad And Tobago , United States , Uruguay , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Output
    Nominal Output Voltage
    120V
    Maximum Total Current Draw per Phase
    30 A
    Output Connections
    (16) NEMA 5-20R (Battery Backup)
    Input
    Nominal Input Voltage
    100V
    120V
    Input Frequency
    50/60 Hz
    Regulatory Derated Input Current (North America)
    24 A
    Input Connections
    NEMA L5-30P
    Cord Length
    10 feet (3.05 meters)
    Number of Power Cords
    1
    Acceptable Input Voltage
    100-120 VAC
    Maximum Input Current per phase
    30 A
    Load Capacity
    2880 VA
    Physical
    Net Weight
    9.9 lbs (4.5 kg)
    Maximum Height
    3.5 inches (89.0 mm)
    Maximum Width
    17.5 inches (445.0 mm)
    Maximum Depth
    4.5 inches (114.0 mm)
    Shipping Weight
    14.4 lbs (6.55 kg)
    Shipping Height
    5.5 inches (140.0 mm)
    Shipping Width
    20.0 inches (508.0 mm)
    Shipping Depth
    14.5 inches (368.0 mm)
    Color
    Black
    Environmental
    Operating Environment
    32 - 113 °F (0 - 45 °C)
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-10000 feet (0-3000 meters)
    Storage Temperature
    -13 - 149 °F (-25 - 65 °C)
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-50000 feet (0-15000 meters)
    Conformance
    Approvals
    CSA , FCC Part 15 Class A , ICES-003 , Industry Canada , UL 60950 , UL Listed , cUL Listed
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
    Battery Directive
    Compliant
  • View more View less

    Documents

    Language
    • All Languages11
    • English9
    • French1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Installation Sheet Rack PDU AP7XXXB Series (Version 1.0)
    Description
    Installation instructions
    prp.document.label.format pdf
    Size 483.4 KB
    Date 12/18/19
    Description
    Installation instructions
    Online User Guide Rack PDUs and In-Line Current Meters AP7XXXB (Version 1.0)
    Description
    User Guide AOS 6.5.2 RPDUr2 6.5.2
    prp.document.label.format pdf
    Size 1.7 MB
    Date 12/18/19
    Description
    User Guide AOS 6.5.2 RPDUr2 6.5.2
    prp.document.label.format pdf
    Size 147.7 KB
    Date 12/18/19
    Description
    Release Notes
    Installation Sheet Rack PDU AP7XXXB Series (Version 1.0)
    Description
    Instructions dinstallation
    prp.document.label.format pdf
    Size 501.6 KB
    Date 12/18/19
    Description
    Instructions dinstallation
    Installation Sheet Rack PDU AP7XXXB Series (Version 1.0)
    Description
    Instrucciones de instalación
    prp.document.label.format pdf
    Size 502.2 KB
    Date 12/18/19
    Description
    Instrucciones de instalación
    CAD
    Format
    Size
    Date
    Add to My Documents
    AP7902B - Rack PDU, Switched, 2U, 30A, 120V, (16)5-20 (Version 0)
    Files in document
    pdf
    163.8 KB
    zip
    244.2 KB
    Description
    Power Distribution, Switched Rack PDU
    prp.document.label.format zip
    Size 408 KB
    Date 12/13/16
    Files in document
    pdf
    163.8 KB
    zip
    244.2 KB
    Description
    Power Distribution, Switched Rack PDU
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 134.9 KB
    Date 9/25/16
    Description
    Features and Specifications
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CCC Exemption Letter (Version 2)
    Description
    CCC Out Of Scope Letter PDUs Metered/Switched
    prp.document.label.format pdf
    Size 4.4 MB
    Date 11/6/18
    Description
    CCC Out Of Scope Letter PDUs Metered/Switched
    UL/C-UL Approval E177299 (Version 12)
    Description
    North American Safety Approval for Device Management, Access and Environmental Management, Rack Power Distribution and PDU products.
    prp.document.label.format pdf
    Size 97.8 KB
    Date 2/12/18
    Description
    North American Safety Approval for Device Management, Access and Environmental Management, Rack Power Distribution and PDU products.
    DE1-57363 CB Test Certificate for AP7XXX (Version 1)
    Files in document
    Description
    Test Certificate CB Scheme
    prp.document.label.format zip
    Size 3 MB
    Date 8/16/16
    Files in document
    Description
    Test Certificate CB Scheme
    Handout
    Format
    Size
    Date
    Add to My Documents
    Reference for Next Generation AP7000 Series Metered and Switched Rack PDUs (Version 0)
    Description
    Reference the new features of the AP7000 Series "B" SKU PDUs which replaced the previous generation at the end of 2016.
    prp.document.label.format pdf
    Size 122.7 KB
    Date 11/23/16
    Description
    Reference the new features of the AP7000 Series "B" SKU PDUs which replaced the previous generation at the end of 2016.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /