Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Data Center Operation: Change
Schneider Eletric AP9700S Picture

AP9700S

Schneider Eletric AP9700S Picture
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Presentation
    Handheld, wireless bar-code scanner for viewing, creating & instantly synchronize changes on the go. Based on Motorola (Symbol) MC75 hardware.
    Lead time
    Usually Ships within 6 Weeks
    Ordering and shipping details
    Package weight(Lbs)
    1.30 lb(US) (0.59 kg)
    Packing Units
    Package 1 Height
    10.51 in (26.7 cm)
    Package 1 width
    7.56 in (19.2 cm)
    Package 1 Length
    2.56 in (6.5 cm)
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
  • View more View less

    Documents

    Language
    • English3
    User guide
    Format
    Size
    Date
    Add to My Documents
    Data Center Operation: Mobile - User Guide (Motorola MC75) (Version V2)
    Files in document
    pdf
    14.2 MB
    pdf
    14.2 MB
    Description
    User guide describing how to use Microsoft Windows for mobile applications, the operating system installed on the Data Center Operation: Mobile device (Motorola MC75).
    prp.document.label.format zip
    Size 28.4 MB
    Date 10/19/12
    Files in document
    pdf
    14.2 MB
    pdf
    14.2 MB
    Description
    User guide describing how to use Microsoft Windows for mobile applications, the operating system installed on the Data Center Operation: Mobile device (Motorola MC75).
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Data Center Operation: Mobile - Quick Start Guide (Motorola MC75) (Version V2)
    Files in document
    Description
    Quick start guide describing main features and instructions for getting started with the Data Center Operation: Mobile device (based on Motorola MC75)
    prp.document.label.format zip
    Size 4.2 MB
    Date 10/19/12
    Files in document
    Description
    Quick start guide describing main features and instructions for getting started with the Data Center Operation: Mobile device (based on Motorola MC75)
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    AP9700S : AP9700S_ROHS_DECLARATION
    Description
    AP9700S_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/26/20
    Description
    AP9700S_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.