Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Data Center Operation: Change
Schneider Eletric AP9710 Picture

AP9710

Green premium brand logo
Schneider Eletric AP9710 Picture
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Presentation
    Workflow management allows for easily tracking and executing moves, adds and changes of equipment in the data center.
    Lead time
    Usually in Stock
    Ordering and shipping details
    GTIN
    00731304281320
    Package weight(Lbs)
    0.99 lb(US) (0.45 kg)
    Packing Units
    Package 1 Height
    9.02 in (22.9 cm)
    Package 1 width
    7.01 in (17.8 cm)
    Package 1 Length
    0.24 in (0.6 cm)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Lead free
    Yes
    Halogen content performance
    Halogen free product
  • View more View less

    Documents

    Language
    • English2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.