Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Data Center Operation: Change
Schneider Eletric AP975000 Picture

AP975000

Schneider Eletric AP975000 Picture
AP975000

Data Center Operation: Change 5000 Rack License

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Lead time
    Usually in Stock
    Ordering and shipping details
    Package weight(Lbs)
    0.99 lb(US) (0.45 kg)
    Packing Units
    Package 1 Height
    9.02 in (22.9 cm)
    Package 1 width
    7.01 in (17.8 cm)
    Package 1 Length
    0.24 in (0.6 cm)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.