Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Replacement Battery Cartridges
Schneider Eletric APCRBC114 Picture

APCRBC114

Green premium brand logo
Schneider Eletric APCRBC114 Picture
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Lead time
    Usually in Stock
    General
    provided equipment
    All required connectors
    Battery recycling guide
    Installation guide
    Reusable packaging
    Physical
    color
    Black
    Maximum Depth
    6.02 in (15.3 cm)
    height
    3.94 in (10 cm)
    Net Weight
    3.20 lb(US) (1.45 kg)
    Maximum Width
    2.09 in (5.3 cm)
    Environmental
    ambient air temperature for operation
    32…104 °F (0…40 °C)
    operating altitude
    0...10000 ft
    relative humidity
    0…95 %
    ambient air temperature for storage
    23…113 °F (-5…45 °C)
    storage altitude
    0…50000 ft (0.00…15240.00 m)
    Batteries & Runtime
    Battery Placement
    Internal Battery
    Battery Slots Empty
    0
    Included Battery Modules
    0
    device mounting
    Enclosed battery cartridge
    battery voltage
    16 V
    battery type
    Lead-Acid battery
    RBC Quantity
    1
    Ordering and shipping details
    GTIN
    00731304264385
    Package weight(Lbs)
    3.75 lb(US) (1.7 kg)
    Packing Units
    Package 1 Height
    7.01 in (17.8 cm)
    Package 1 width
    3.35 in (8.5 cm)
    Package 1 Length
    8.27 in (21 cm)
    SCC14
    10731304264382
    Number of Units in Package 3
    240
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Contractual warranty
    Warranty
    1 year repair or replace
  • View more View less

    Documents

    Language
    • English6
    User guide
    Format
    Size
    Date
    Add to My Documents
    Replacement Battery Cartridge for Smart-UPS and Back-UPS (Version Rev L)
    Description
    Manual for Replacement Battery Cartridges for Back-UPS and Smart-UPS SKUs
    prp.document.label.format pdf
    Size 448.2 KB
    Date 7/8/19
    Description
    Manual for Replacement Battery Cartridges for Back-UPS and Smart-UPS SKUs
    Addendum - California Proposition 65 Warning Statement (Version Initial Release)
    Description
    Addendum - California Proposition 65 Warning Statement for Smart-UPS On-Line, Smart-UPS, Back-UPS, SurgeArrest
    prp.document.label.format pdf
    Size 112.8 KB
    Date 1/7/18
    Description
    Addendum - California Proposition 65 Warning Statement for Smart-UPS On-Line, Smart-UPS, Back-UPS, SurgeArrest
    Replacement Battery Cartridge (RBC) for many Back-UPS and Smart-UPS SKUs (Manual) (Version V0)
    Description
    Manual for Replacement Battery Cartridges for Back-UPS and Smart-UPS SKUs
    prp.document.label.format pdf
    Size 1.6 MB
    Date 7/21/08
    Description
    Manual for Replacement Battery Cartridges for Back-UPS and Smart-UPS SKUs
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EoLi - Replacement Battery Cartridges (RBCs) (Version V1)
    Description
    End of Life Instruction (EoLI) for the Replacement Battery Cartridge (RBC) Product Range
    prp.document.label.format pdf
    Size 299.3 KB
    Date 1/28/19
    Description
    End of Life Instruction (EoLI) for the Replacement Battery Cartridge (RBC) Product Range
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    APCRBC114 : APCRBC114_ROHS_DECLARATION
    Description
    APCRBC114_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/28/20
    Description
    APCRBC114_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Replacement Battery Cartridges (RBCs) (Version V1)
    Files in document
    pdf
    400.1 KB
    pdf
    707.3 KB
    Description
    Product Environmental Profile (ePEP) for the RBC Product Range
    prp.document.label.format zip
    Size 1.1 MB
    Date 1/28/19
    Files in document
    pdf
    400.1 KB
    pdf
    707.3 KB
    Description
    Product Environmental Profile (ePEP) for the RBC Product Range
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.