USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Linergy TR Cable Ends (Ferrules) and Tools
Schneider Eletric AR1MB01S Picture

AR1MB01S

Green premium brand logo
Schneider Eletric AR1MB01S Picture
AR1MB01S
Green premium brand logo

YELLOW CLIPIN CHARACTER SET OF 200 CHARACTER S

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    12.20 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Cable ends
    accessory / separate part designation
    Wallet of 200 markers
    accessory / separate part type
    Marker
    accessory / separate part category
    Marking accessories
    product compatibility
    DZ5CA
    accessory / separate part destination
    Markable cable end
    background colour
    Yellow
    marking
    S
    quantity per set
    1 set of 200
    Complementary
    type of marking
    Symbolic
    colour of marking
    Black
    net weight
    0.22 lb(US) (0.1 kg)
    Ordering and shipping details
    Category
    22621 - IEC PANEL ACCESSORIES
    Discount Schedule
    I
    GTIN
    00785901221777
    Package weight(Lbs)
    0.00 kg (0.01 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    AR1MB01S_ROHS_DECLARATION
    Description
    AR1MB01S_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    AR1MB01S_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    AR1MB01S_REACH_DECLARATION
    Description
    AR1MB01S_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    AR1MB01S_REACH_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    AR1MB01S_ROHS_CHINA_DECLARATION
    Description
    AR1MB01S_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    AR1MB01S_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /