Schneider Electric USA Website

Welcome to our website.

Select your location

View all   NetShelter SX Enclosures
Schneider Eletric AR3100X610 Picture

AR3100X610

Schneider Eletric AR3100X610 Picture
AR3100X610

NetShelter SX 42U 600mm Wide x 1070mm Deep Enclosure Without Doors Black

Show more characteristics
The maximum number of products that can be compared is 4

  • Overview
    Description
    Standard enclosure for low to medium density server and networking applications. Compact width to optimize data center space. 42U height to easily roll through doorways.
    Model Name
    NetShelter SX 42U 600mm Wide x 1070mm Deep Enclosure Without Doors Black
    Includes
    Baying hardware , Key(s) , Leveling feet , Mounting Hardware , Pre-installed casters , Side Panels
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Albania , Andorra , Austria , Bosnia And Herzegovina , Bulgaria , Canada , Croatia , Cyprus , Czech Republic , Denmark , Estonia , Finland , France , Germany , Gibraltar , Greece , Hungary , Iceland , Ireland , Israel , Italy , Latvia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Malta , Netherlands , Norway , Poland , Portugal , Romania , Slovakia (Slovak Republic) , Slovenia , Spain , Sweden , Switzerland , United States
    Physical
    Net Weight
    232.2 lbs (105.55 kg)
    Maximum Height
    78.39 inches (1991.0 mm)
    Maximum Width
    23.62 inches (600.0 mm)
    Maximum Depth
    42.13 inches (1070.0 mm)
    Shipping Weight
    275.0 lbs (125.0 kg)
    Shipping Height
    83.4 inches (2118.0 mm)
    Shipping Width
    35.39 inches (899.0 mm)
    Shipping Depth
    48.0 inches (1219.0 mm)
    Minimum Mounting Depth
    7.52
    Maximum Mounting Depth
    36.02
    Rack Height
    42 U
    Color
    Black
    Units per Pallet
    1.0
    Vertical Posts
    16 gauge
    Roof
    18 gauge
    EIA Mounting Rails
    14 gauge
    Side Panels
    18 gauge
    Conformance
    Approvals
    UL 2416 , UL 60950-1
    Standard warranty
    5 year repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • View more View less

    Documents

    Language
    • All Languages6
    • English4
    • French1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    NetShelter SX Installation and Customization (Manual) (Version 2.0)
    Description
    Includes enclosure unpacking and installation instructions, details for mounting equipment, specifications, and accessory information.
    prp.document.label.format pdf
    Size 1.9 MB
    Date 1/27/20
    Description
    Includes enclosure unpacking and installation instructions, details for mounting equipment, specifications, and accessory information.
    Installation et personnalisation Armoire NetShelter™ SX (Version 1.0)
    Description
    Comprend déballage et linstallation, des instructions de montage pour léquipement, les spécifications et informations sur les accessoires.
    prp.document.label.format pdf
    Size 1.4 MB
    Date 12/16/15
    Description
    Comprend déballage et linstallation, des instructions de montage pour léquipement, les spécifications et informations sur les accessoires.
    Instalación y Personalización NetShelter SX (Version 1.0)
    Description
    Incluye instrucciones de desembalaje e instalación, detalles de los equipos de montaje, especificaciones, e información de accesorios.
    prp.document.label.format pdf
    Size 1.7 MB
    Date 12/16/15
    Description
    Incluye instrucciones de desembalaje e instalación, detalles de los equipos de montaje, especificaciones, e información de accesorios.
    CAD
    Format
    Size
    Date
    Add to My Documents
    NetShelter SX Visio Stencils Master Pack (Version 0)
    Files in document
    Description
    Visio Stencils for all NetShelter SX Enclosures
    prp.document.label.format zip
    Size 9.9 MB
    Date 1/14/14
    Files in document
    Description
    Visio Stencils for all NetShelter SX Enclosures
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Office of Statewide Health Planning and Development (OSHPD) Preapproval for NetShelter SX Products in commercial and seismic rack applications (Version 0)
    Description
    NetShelter SX IT Cabinet in commercial and seismic racks OSHPD Application for Preapproval
    prp.document.label.format pdf
    Size 6.4 MB
    Date 11/28/17
    Description
    NetShelter SX IT Cabinet in commercial and seismic racks OSHPD Application for Preapproval
    UL, cUL Listing for Netshelter SX cabinets (Version 1)
    Description
    cULus approval for SX cabinets
    prp.document.label.format pdf
    Size 336.6 KB
    Date 12/11/16
    Description
    cULus approval for SX cabinets
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /