Schneider Electric USA Website

Welcome to our website.

Select your location

View all   NetShelter SX Enclosures
Schneider Eletric AR3100X617 Picture

AR3100X617

Schneider Eletric AR3100X617 Picture
AR3100X617

NetShelter SX 42U 600mm Wide x 1070mm Deep Enclosure Without Sides Without Doors Black

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Description
    Standard enclosure for low to medium density server and networking applications. Compact width to optimize data center space. 42U height to easily roll through doorways.
    Model Name
    NetShelter SX 42U 600mm Wide x 1070mm Deep Enclosure Without Sides Without Doors Black
    Includes
    Baying hardware , Leveling feet , Mounting Hardware , Pre-installed casters
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Albania , Andorra , Austria , Belgium , Bosnia And Herzegovina , Bulgaria , Canada , Croatia , Cyprus , Czech Republic , Denmark , Estonia , Finland , France , Germany , Gibraltar , Greece , Hungary , Iceland , Ireland , Israel , Italy , Latvia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Malta , Netherlands Antilles , Norway , Poland , Portugal , Romania , Slovakia (Slovak Republic) , Slovenia , Spain , Sweden , Switzerland , United States
    Physical
    Net Weight
    168.0 lbs (76.36 kg)
    Maximum Height
    78.39 inches (1991.0 mm)
    Maximum Width
    23.62 inches (600.0 mm)
    Maximum Depth
    42.13 inches (1070.0 mm)
    Shipping Weight
    211.0 lbs (95.91 kg)
    Shipping Height
    83.4 inches (2118.0 mm)
    Shipping Width
    35.39 inches (899.0 mm)
    Shipping Depth
    48.0 inches (1219.0 mm)
    Minimum Mounting Depth
    7.52
    Maximum Mounting Depth
    36.02
    Rack Height
    42 U
    Color
    Black
    Units per Pallet
    1.0
    Vertical Posts
    16 gauge
    Roof
    18 gauge
    EIA Mounting Rails
    14 gauge
    Conformance
    Approvals
    UL 2416 , UL 60950-1
    Standard warranty
    5 year repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • View more View less

    Documents

    Language
    • All Languages6
    • English4
    • French1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.9 MB
    Date 1/27/20
    prp.document.label.format pdf
    Size 1.4 MB
    Date 12/16/15
    prp.document.label.format pdf
    Size 1.7 MB
    Date 12/16/15
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 9.9 MB
    Date 1/14/14
    Files in document
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 336.6 KB
    Date 12/11/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /