Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   NetShelter Cable Management
Schneider Eletric AR7540 Picture

AR7540

Green premium brand logo
Schneider Eletric AR7540 Picture
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Presentation
    Cable management accessory to help eliminate cable stress and maintain a neat, organized cable layout within an enclosure or a rack.
    Lead time
    Usually in Stock
    General
    provided equipment
    Installation guide
    Physical
    color
    Black
    Maximum Depth
    0.71 in (1.8 cm)
    Maximum Height
    2.09 in (5.3 cm)
    Net Weight
    0.04 lb(US) (0.02 kg)
    Maximum Width
    4.21 in (10.7 cm)
    Ordering and shipping details
    GTIN
    00731304300830
    Package weight(Lbs)
    0.90 lb(US) (0.41 kg)
    Packing Units
    Package 1 Height
    2.52 in (6.4 cm)
    Package 1 width
    10.31 in (26.2 cm)
    Package 1 Length
    7.28 in (18.5 cm)
    SCC14
    731304300830
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    2 years repair or replace
  • View more View less

    Documents

    Language
    • English5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.8 MB
    Date 1/14/14
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 176 KB
    Date 7/18/14
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 788.4 KB
    Date 1/28/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    AR7540 : Toolless Cable Management Rings (Qty 10)
    Description
    Toolless Cable Management Rings (Qty 10)
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/8/20
    Description
    Toolless Cable Management Rings (Qty 10)
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Racks & Enclosures (Version V3)
    Files in document
    pdf
    332.3 KB
    pdf
    197.2 KB
    prp.document.label.format zip
    Size 529.5 KB
    Date 1/28/19
    Files in document
    pdf
    332.3 KB
    pdf
    197.2 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.