Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Rack Air Distribution
Schneider Eletric AR7752W Picture

AR7752W

Schneider Eletric AR7752W Picture
AR7752W

VED for 600mm Wide Tall Range / Vertical Exhaust Duct Kit for SX Enclosure White

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Presentation
    Vertical Exhaust Duct (VED) System for NetShelter SX is a low cost easy to install solution that mounts to the top rear of NetShelter enclosures to capture and return hot exhaust air to room cooling systems.
    Lead time
    Usually in Stock
    General
    provided equipment
    Baying hardware
    Duct panels
    Foam gasket strips
    Installation guide
    Mounting Hardware
    Rear door and bottom sealing kit
    Roof mounting hardware
    Roof
    Physical
    color
    White
    depth
    17.28 in (43.9 cm)
    Maximum Height
    60.00 in (152.4 cm)
    net weight
    46.63 lb(US) (21.15 kg)
    width
    22.48 in (57.1 cm)
    Ordering and shipping details
    Package weight(Lbs)
    62.43 lb(US) (28.32 kg)
    Packing Units
    Package 1 Height
    7.48 in (19 cm)
    Package 1 width
    35.98 in (91.4 cm)
    Package 1 Length
    27.01 in (68.6 cm)
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Contractual warranty
    Warranty
    2 years repair or replace
  • View more View less

    Documents

    Language
    • English8
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Vertical Exhaust Duct (VED) for NetShelter SX Quick Reference Brochure (Version V1)
    Description
    Quick Reference Brochure for the Vertical Exhaust Duct (VED) providing features and benefits and intercompatibility with other APC products
    prp.document.label.format pdf
    Size 271.9 KB
    Date 3/30/16
    Description
    Quick Reference Brochure for the Vertical Exhaust Duct (VED) providing features and benefits and intercompatibility with other APC products
    CAD
    Format
    Size
    Date
    Add to My Documents
    Rack-Exhaust_Duct-Schneider_Electric-NetShelter_SX-Vertical (Version V1)
    Files in document
    zip
    378.8 KB
    zip
    378.6 KB
    Description
    BIM Models, Cooling Solutions, Rack Air Distribution
    prp.document.label.format zip
    Size 757.4 KB
    Date 10/8/18
    Files in document
    zip
    378.8 KB
    zip
    378.6 KB
    Description
    BIM Models, Cooling Solutions, Rack Air Distribution
    AR7752 - Tall Range Vertical Exhaust Duct Kit for 600mm Wide SX Enclosure (Version V2)
    Files in document
    Description
    Cooling Solutions, Air Distribution, Rack Air Distribution
    prp.document.label.format zip
    Size 1.2 MB
    Date 6/1/16
    Files in document
    Description
    Cooling Solutions, Air Distribution, Rack Air Distribution
    BIM Model for AR7752 - Rack-Exhaust_Duct-Schneider_Electric-NetShelter_SX-Vertical-600 (Version V0)
    Files in document
    pdf
    14.1 KB
    zip
    253.6 KB
    Description
    BIM Models, Cooling Solutions, Rack Air Distribution
    prp.document.label.format zip
    Size 267.7 KB
    Date 11/28/12
    Files in document
    pdf
    14.1 KB
    zip
    253.6 KB
    Description
    BIM Models, Cooling Solutions, Rack Air Distribution
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Vertical Exhaust Duct (VED) for NetShelter SX -Installation (Version C)
    Description
    Inventory and assembly sequence for installing the Vertical Exhaust Duct (VED) on a NetShelter SX Enclosure
    prp.document.label.format pdf
    Size 1.4 MB
    Date 10/24/19
    Description
    Inventory and assembly sequence for installing the Vertical Exhaust Duct (VED) on a NetShelter SX Enclosure
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EoLi - Racks & Enclosures (Version V3)
    Description
    End of Life Instruction (EoLI) for the Racks & Enclosures Product Range
    prp.document.label.format pdf
    Size 788.4 KB
    Date 1/28/19
    Description
    End of Life Instruction (EoLI) for the Racks & Enclosures Product Range
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    AR7752W : VED for 600mm Wide Tall Range / Vertical Exhaust Duct Kit for SX Enclosure White
    Description
    VED for 600mm Wide Tall Range / Vertical Exhaust Duct Kit for SX Enclosure White
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/13/20
    Description
    VED for 600mm Wide Tall Range / Vertical Exhaust Duct Kit for SX Enclosure White
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Racks & Enclosures (Version V3)
    Files in document
    pdf
    332.3 KB
    pdf
    197.2 KB
    Description
    Product Environmental Profile (ePEP) for the Racks & Enclosures Range
    prp.document.label.format zip
    Size 529.5 KB
    Date 1/28/19
    Files in document
    pdf
    332.3 KB
    pdf
    197.2 KB
    Description
    Product Environmental Profile (ePEP) for the Racks & Enclosures Range
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.