Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Rack Air Distribution
Schneider Eletric AR7753W Picture

AR7753W

Schneider Eletric AR7753W Picture
AR7753W

VED for 750mm Wide Short Range / Vertical Exhaust Duct Kit for SX Enclosure White

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Description
    Vertical Exhaust Duct (VED) System for NetShelter SX is a low cost easy to install solution that mounts to the top rear of NetShelter enclosures to capture and return hot exhaust air to room cooling systems.
    Model Name
    VED for 750mm Wide Short Range / Vertical Exhaust Duct Kit for SX Enclosure White
    Includes
    Baying hardware , Duct panels , Foam gasket strips , Installation guide , Mounting Hardware , Rear door and bottom sealing kit , Roof , Roof mounting hardware
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Canada , United States
    Physical
    Net Weight
    44.31 lbs (20.11 kg)
    Maximum Height
    33.0 inches (838.0 mm)
    Maximum Width
    28.35 inches (720.0 mm)
    Maximum Depth
    17.28 inches (439.0 mm)
    Shipping Weight
    67.31 lbs (30.53 kg)
    Shipping Height
    7.5 inches (190.0 mm)
    Shipping Width
    36.0 inches (914.0 mm)
    Shipping Depth
    34.0 inches (864.0 mm)
    Color
    White
    Conformance
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • View more View less

    Documents

    Language
    • English5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 271.9 KB
    Date 3/30/16
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 1.2 MB
    Date 2/8/12
    Files in document
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.4 MB
    Date 10/24/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 788.4 KB
    Date 1/28/19
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Racks & Enclosures (Version V3)
    Files in document
    pdf
    332.3 KB
    pdf
    197.2 KB
    prp.document.label.format zip
    Size 529.5 KB
    Date 1/28/19
    Files in document
    pdf
    332.3 KB
    pdf
    197.2 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /