USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Cable Management
Schneider Eletric AR8164BLK Picture

AR8164BLK

Schneider Eletric AR8164BLK Picture
AR8164BLK

APC Data Cable Ladder 10' L x 6" W (305cm x 15cm)

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Data Cable Ladder 10' L x 6" W (305cm x 15cm)
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Albania , Andorra , Australia , Austria , Belgium , Canada , Cayman Islands , China , Cyprus , Czech Republic , Denmark , Estonia , Finland , France , Germany , Greece , Hong Kong , Hungary , Iceland , Ireland , Italy , Latvia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Malta , Netherlands , Norway , Poland , Portugal , Singapore , Slovakia (Slovak Republic) , Slovenia , Spain , Sweden , Switzerland , United States
    Physical
    Net Weight
    35.0 lbs (15.91 kg)
    Maximum Height
    1.5 inches (39.0 mm)
    Maximum Width
    119.0 inches (3023.0 mm)
    Maximum Depth
    6.0 inches (153.0 mm)
    Shipping Weight
    41.0 lbs (18.64 kg)
    Shipping Height
    3.0 inches (77.0 mm)
    Shipping Width
    120.0 inches (3048.0 mm)
    Shipping Depth
    13.5 inches (343.0 mm)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /