USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Cable Management
Schneider Eletric AR8178BLK Picture
Discontinued

AR8178BLK

Schneider Eletric AR8178BLK Picture
Discontinued
AR8178BLK

Power Cable Trough, InfraStruXure PDU, 750mm Wide

Show more characteristics
AR8178BLKAR8178BLK_APC  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Description
    Trough system to route power distribution cabling between the top of an InfraStruXure PDU to an InRow NetShelter SX Enclosure.
    Model Name
    Power Cable Trough, InfraStruXure PDU, 750mm Wide
    Includes
    Ground studs , Installation guide
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Albania , Andorra , Australia , Austria , Belgium , Canada , Cayman Islands , China , Cyprus , Czech Republic , Denmark , Estonia , Finland , France , Germany , Greece , Hong Kong , Hungary , Iceland , Ireland , Italy , Japan , Latvia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Malta , Netherlands , New Zealand , Norway , Poland , Portugal , Singapore , Slovakia (Slovak Republic) , Slovenia , Spain , Sweden , Switzerland , United States
    Physical
    Net Weight
    13.5 lbs (6.14 kg)
    Maximum Height
    7.15 inches (182.0 mm)
    Maximum Width
    28.82 inches (732.0 mm)
    Maximum Depth
    4.56 inches (116.0 mm)
    Shipping Weight
    14.8 lbs (6.73 kg)
    Shipping Height
    11.75 inches (298.0 mm)
    Shipping Width
    29.5 inches (749.0 mm)
    Shipping Depth
    6.5 inches (165.0 mm)
    Color
    Black
    Conformance
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    Other Environmental Compliance
    China RoHS
  • View more View less

    Documents

    Language
    • English3
    CAD
    Format
    Size
    Date
    Add to My Documents
    AR8178BLK - 750mm PDU Cable Trough Half (Version 0)
    Description
    InfraStruXure, ISX 80kW, ISX Accessories, Power Troughs
    Size zip
    Size 84.8 KB
    Date 2/20/09
    Description
    InfraStruXure, ISX 80kW, ISX Accessories, Power Troughs
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EoLi - Racks & Enclosures (Version 3)
    Description
    End of Life Instruction (EoLI) for the Racks & Enclosures Product Range
    Size pdf
    Size 788.4 KB
    Date 1/28/19
    Description
    End of Life Instruction (EoLI) for the Racks & Enclosures Product Range
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Racks & Enclosures (Version 3)
    Files in document
    pdf
    332.3 KB
    pdf
    197.2 KB
    Description
    Product Environmental Profile (ePEP) for the Racks & Enclosures Range
    Size zip
    Size 529.5 KB
    Date 1/28/19
    Files in document
    pdf
    332.3 KB
    pdf
    197.2 KB
    Description
    Product Environmental Profile (ePEP) for the Racks & Enclosures Range
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /