USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Cable Management
Schneider Eletric AR8182BLK Picture

AR8182BLK

Schneider Eletric AR8182BLK Picture
AR8182BLK

Data Cable Partition, InfraStruXure® PDU, 750mm Wide

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Description
    The solid Partition allows overhead routing of networking cables on top of the NetShelter enclosures and 4-post racks. Two partitions attach without tools to the roof in a variety of depths. The solid partition is designed to be mounted in the front for a clean look. Each partition ships with ground studs and one 8 inch/203mm grounding strap.
    Model Name
    Data Cable Partition, InfraStruXure® PDU, 750mm Wide
    Includes
    Installation guide
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Albania , Algeria , Andorra , Angola , Armenia , Australia , Austria , Azerbaijan , Bahrain , Belarus , Belgium , Benin , Bosnia And Herzegovina , Botswana , Bulgaria , Burkina Faso , Burundi , Cambodia , Cameroon , Canada , Central African Republic , Chad , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cote D'Ivoire , Croatia , Cyprus , Czech Republic , Denmark , Djibouti , Egypt , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Guadeloupe , Guinea , French Guiana , Hungary , Iceland , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jordan , Kazakhstan , Kenya , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Madagascar , Malawi , Mali , Malta , Martinique , Mauritania , Mauritius , Mayotte , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Namibia , Netherlands , Niger , Nigeria , Norway , Oman , Pakistan , Poland , Portugal , Reunion , Romania , Russian Federation , Rwanda , Saudi Arabia , Senegal , Sierra Leone , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sudan , Suriname , Sweden , Switzerland , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Togo , Tunisia , Turkey , Turkmenistan , Uganda , Ukraine , United Arab Emirates , United States , Uzbekistan , Western Sahara , Yemen , Zambia , Zimbabwe
    Physical
    Net Weight
    5.0 lbs (2.28 kg)
    Maximum Height
    4.8 inches (122.0 mm)
    Maximum Width
    29.41 inches (747.0 mm)
    Maximum Depth
    2.85 inches (72.0 mm)
    Shipping Weight
    8.0 lbs (3.64 kg)
    Shipping Height
    8.31 inches (211.0 mm)
    Shipping Width
    29.3 inches (744.0 mm)
    Shipping Depth
    6.5 inches (165.0 mm)
    Color
    Black
    Sustainable Offer Status
    RoHS
    Compliant
  • View more View less

    Documents

    Language
    • English4
    CAD
    Format
    Size
    Date
    Add to My Documents
    AR8182BLK - 750mm Data Cable Partition, InfraStruxure PDU (Version 0)
    Files in document
    pdf
    70.2 KB
    zip
    217.6 KB
    Description
    Rack and Enclosure Accessories, Cable Management
    Size zip
    Size 287.8 KB
    Date 6/1/10
    Files in document
    pdf
    70.2 KB
    zip
    217.6 KB
    Description
    Rack and Enclosure Accessories, Cable Management
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    NetShelter Solid Partition Installation (Version 2)
    Description
    Includes illustrations covering partition installation and electrical bonding and grounding.
    Size pdf
    Size 141.5 KB
    Date 4/28/16
    Description
    Includes illustrations covering partition installation and electrical bonding and grounding.
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EoLi - Racks & Enclosures (Version 3)
    Description
    End of Life Instruction (EoLI) for the Racks & Enclosures Product Range
    Size pdf
    Size 788.4 KB
    Date 1/28/19
    Description
    End of Life Instruction (EoLI) for the Racks & Enclosures Product Range
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Racks & Enclosures (Version 3)
    Files in document
    pdf
    332.3 KB
    pdf
    197.2 KB
    Description
    Product Environmental Profile (ePEP) for the Racks & Enclosures Range
    Size zip
    Size 529.5 KB
    Date 1/28/19
    Files in document
    pdf
    332.3 KB
    pdf
    197.2 KB
    Description
    Product Environmental Profile (ePEP) for the Racks & Enclosures Range
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /