USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Cable Management
Schneider Eletric AR8427 Picture

AR8427

Schneider Eletric AR8427 Picture
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    AR8426A
    Includes
    Installation guide , Mounting Hardware
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Afghanistan , Albania , Andorra , Anguilla , Antigua And Barbuda , Argentina , Aruba , Australia , Austria , Bahamas , Bangladesh , Barbados , Belgium , Belize , Bermuda , Bhutan , Bolivia , Brazil , Brunei Darussalam , Canada , Cayman Islands , Chile , China , Colombia , Cook Islands , Costa Rica , Cuba , Cyprus , Czech Republic , Denmark , Dominica , Dominican Republic , East Timor , Ecuador , El Salvador , Estonia , Falkland Islands (Malvinas) , Fiji , Finland , France , Germany , Greece , Grenada , Guadeloupe , Guatemala , Guyana , Haiti , Honduras , Hong Kong , Hungary , Iceland , India , Indonesia , Ireland , Italy , Jamaica , Japan , KOREA, REPUBLIC OF , Latvia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Malaysia , Malta , Martinique , Mexico , Myanmar , Nepal , Netherlands , Netherlands Antilles , New Zealand , Nicaragua , Norway , Pakistan , Panama , Papua New Guinea , Paraguay , Peru , Philippines , Poland , Portugal , Puerto Rico , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Singapore , Slovakia (Slovak Republic) , Slovenia , Spain , Sri Lanka , Sweden , Switzerland , Taiwan , Thailand , Trinidad And Tobago , Turks And Caicos Islands , United States , Uruguay , Venezuela , Viet Nam , VIRGIN ISLANDS (UNITED STATES)
    Physical
    Net Weight
    1.7 lbs (0.77 kg)
    Maximum Width
    17.5 inches (445.0 mm)
    Shipping Weight
    3.0 lbs (1.36 kg)
    Shipping Height
    6.0 inches (153.0 mm)
    Shipping Width
    27.0 inches (686.0 mm)
    Shipping Depth
    5.0 inches (127.0 mm)
    Rack Height
    2 U
    Color
    Black
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /