USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Cable Management
Schneider Eletric AR8603A Picture

AR8603A

Schneider Eletric AR8603A Picture
AR8603A

Horizontal Cable Manager, 2U x 6" Deep with Cable Tie-off bottom plate, Single-Sided with Cover

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Description
    High density 2U, 6-in (150-mm) deep, horizontal cable manager with cover. Features cable access slots with pre-installed brush strips in the backplate for front to back cable pass-through and a bottom plate with features for additional cable tie-off and routing.
    Model Name
    Horizontal Cable Manager, 2U x 6" Deep with Cable Tie-off bottom plate, Single-Sided with Cover
    Includes
    Double-sided Cable Manager configuration hardware , Installation guide , Mounting Hardware
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Afghanistan , Albania , Algeria , Andorra , Angola , Anguilla , Antigua And Barbuda , Argentina , Armenia , Aruba , Australia , Austria , Azerbaijan , Bahamas , Bahrain , Bangladesh , Barbados , Belarus , Belgium , Belize , Benin , Bermuda , Bhutan , Bolivia , Bosnia And Herzegovina , Botswana , Brazil , Brunei Darussalam , Bulgaria , Burkina Faso , Burundi , Cambodia , Cameroon , Canada , Cayman Islands , Central African Republic , Chad , Chile , China , Colombia , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cook Islands , Costa Rica , Cote D'Ivoire , Croatia , Cuba , Cyprus , Czech Republic , Denmark , Djibouti , Dominica , Dominican Republic , East Timor , Ecuador , Egypt , El Salvador , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Falkland Islands (Malvinas) , Fiji , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Grenada , Guadeloupe , Guatemala , Guinea , Guyana , French Guiana , Haiti , Honduras , Hong Kong , Hungary , Iceland , India , Indonesia , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jamaica , Japan , Jordan , Kazakhstan , Kenya , KOREA, REPUBLIC OF , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Madagascar , Malawi , Malaysia , Mali , Malta , Martinique , Mauritania , Mauritius , Mayotte , Mexico , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Myanmar , Namibia , Nepal , Netherlands , Netherlands Antilles , New Zealand , Nicaragua , Niger , Nigeria , Norway , Oman , Pakistan , Panama , Papua New Guinea , Paraguay , Peru , Philippines , Poland , Portugal , Puerto Rico , Reunion , Romania , Russian Federation , Rwanda , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Saudi Arabia , Senegal , Sierra Leone , Singapore , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sri Lanka , Sudan , Suriname , Sweden , Switzerland , Taiwan , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Thailand , Togo , Trinidad And Tobago , Tunisia , Turkey , Turkmenistan , Turks And Caicos Islands , Uganda , Ukraine , United Arab Emirates , United States , Uruguay , Uzbekistan , Venezuela , Viet Nam , VIRGIN ISLANDS (UNITED STATES) , Western Sahara , Yemen , Zambia , Zimbabwe
    Physical
    Net Weight
    2.64 lbs (1.2 kg)
    Maximum Height
    3.5 inches (89.0 mm)
    Maximum Width
    19.0 inches (483.0 mm)
    Maximum Depth
    6.5 inches (166.0 mm)
    Shipping Weight
    3.3 lbs (1.5 kg)
    Shipping Height
    6.0 inches (153.0 mm)
    Shipping Width
    20.5 inches (521.0 mm)
    Shipping Depth
    7.87 inches (200.0 mm)
    Rack Height
    2 U
    Color
    Black
    Conformance
    Approvals
    TAA compliance
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • View more View less

    Documents

    Language
    • All Languages8
    • English6
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Cable Management for Enclosure and Rack Systems Brochure (Version 9)
    Files in document
    pdf
    4.8 MB
    zip
    14.6 MB
    Description
    Brochure outlining a variety of Cable Management Accessories for NetShelter Enclosures and Open Frame Rack Systems
    Size zip
    Size 19.5 MB
    Date 1/14/14
    Files in document
    pdf
    4.8 MB
    zip
    14.6 MB
    Description
    Brochure outlining a variety of Cable Management Accessories for NetShelter Enclosures and Open Frame Rack Systems
    Brochure
    Format
    Size
    Date
    Add to My Documents
    NetShelter SX Solutions for Cisco Catalyst and MDS Networking Switches (Version 2)
    Description
    Product brochure and part number guide for the Side Airflow Duct Solution and enclosures for the Catalyst and MDS Networking Switches
    Size pdf
    Size 201.5 KB
    Date 12/16/13
    Description
    Product brochure and part number guide for the Side Airflow Duct Solution and enclosures for the Catalyst and MDS Networking Switches
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL Listing E350672 Vertical and Horizontal Cable Managers (Version 0)
    Description
    Safety approval for Vertical and Horizontal Cable Managers 6" deep
    Size pdf
    Size 567.1 KB
    Date 3/7/17
    Description
    Safety approval for Vertical and Horizontal Cable Managers 6" deep
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Horizontal Cable Manager Installation Sheet (Version 2)
    Description
    Installation for the Horizontal Cable Managers
    Size pdf
    Size 1.3 MB
    Date 2/3/16
    Description
    Installation for the Horizontal Cable Managers
    Size pdf
    Size 839.3 KB
    Date 2/3/16
    Description
    Installation
    Organizadores de cables horizontales - Instalacion (Version 2)
    Description
    Instalacion de cables horizontales
    Size pdf
    Size 839.5 KB
    Date 2/3/16
    Description
    Instalacion de cables horizontales
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EoLi - Racks & Enclosures (Version 3)
    Description
    End of Life Instruction (EoLI) for the Racks & Enclosures Product Range
    Size pdf
    Size 788.4 KB
    Date 1/28/19
    Description
    End of Life Instruction (EoLI) for the Racks & Enclosures Product Range
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Racks & Enclosures (Version 3)
    Files in document
    pdf
    332.3 KB
    pdf
    197.2 KB
    Description
    Product Environmental Profile (ePEP) for the Racks & Enclosures Range
    Size zip
    Size 529.5 KB
    Date 1/28/19
    Files in document
    pdf
    332.3 KB
    pdf
    197.2 KB
    Description
    Product Environmental Profile (ePEP) for the Racks & Enclosures Range
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /