Schneider Electric USA Website

Welcome to our website.

Select your location

View all   NetShelter Cable Management
Schneider Eletric AR8606 Picture

AR8606

Schneider Eletric AR8606 Picture
AR8606

Horizontal Cable Manager, 2U x 6" Deep, Single-Sided with Cover

Show more characteristics
The maximum number of products that can be compared is 4

  • Overview
    Description
    High density 2U, 6-in (150-mm) deep, horizontal cable manager with cover. Features cable tie-off and cable access slots in the backplate for front to back cable pass-through.
    Model Name
    Horizontal Cable Manager, 2U x 6" Deep, Single-Sided with Cover
    Includes
    Double-sided Cable Manager configuration hardware , Installation guide , Mounting Hardware
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Afghanistan , Albania , Algeria , Andorra , Angola , Anguilla , Antigua And Barbuda , Argentina , Armenia , Aruba , Australia , Austria , Azerbaijan , Bahamas , Bahrain , Bangladesh , Barbados , Belarus , Belgium , Belize , Benin , Bermuda , Bhutan , Bolivia , Bosnia And Herzegovina , Botswana , Brazil , Brunei Darussalam , Bulgaria , Burkina Faso , Burundi , Cambodia , Cameroon , Canada , Cayman Islands , Central African Republic , Chad , Chile , China , Colombia , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cook Islands , Costa Rica , Cote D'Ivoire , Croatia , Cuba , Cyprus , Czech Republic , Denmark , Djibouti , Dominica , Dominican Republic , East Timor , Ecuador , Egypt , El Salvador , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Falkland Islands (Malvinas) , Fiji , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Grenada , Guadeloupe , Guatemala , Guinea , Guyana , French Guiana , Haiti , Honduras , Hong Kong , Hungary , Iceland , India , Indonesia , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jamaica , Japan , Jordan , Kazakhstan , Kenya , KOREA, REPUBLIC OF , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Madagascar , Malawi , Malaysia , Mali , Malta , Martinique , Mauritania , Mauritius , Mayotte , Mexico , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Myanmar , Namibia , Nepal , Netherlands , Netherlands Antilles , New Zealand , Nicaragua , Niger , Nigeria , Norway , Oman , Pakistan , Panama , Papua New Guinea , Paraguay , Peru , Philippines , Poland , Portugal , Puerto Rico , Reunion , Romania , Russian Federation , Rwanda , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Saudi Arabia , Senegal , Sierra Leone , Singapore , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sri Lanka , Sudan , Suriname , Sweden , Switzerland , Taiwan , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Thailand , Togo , Trinidad And Tobago , Tunisia , Turkey , Turkmenistan , Turks And Caicos Islands , Uganda , Ukraine , United Arab Emirates , United States , Uruguay , Uzbekistan , Venezuela , Viet Nam , VIRGIN ISLANDS (UNITED STATES) , Western Sahara , Yemen , Zambia , Zimbabwe
    Physical
    Net Weight
    2.21 lbs (1.0 kg)
    Maximum Height
    3.5 inches (89.0 mm)
    Maximum Width
    19.0 inches (483.0 mm)
    Maximum Depth
    6.5 inches (166.0 mm)
    Shipping Weight
    2.75 lbs (1.25 kg)
    Shipping Height
    6.0 inches (153.0 mm)
    Shipping Width
    20.5 inches (521.0 mm)
    Shipping Depth
    7.87 inches (200.0 mm)
    Rack Height
    2 U
    Color
    Black
    Conformance
    Approvals
    TAA compliance
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • View more View less

    Documents

    Language
    • All Languages4
    • English2
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Cable Management for Enclosure and Rack Systems Brochure (Version 9)
    Description
    Brochure outlining a variety of Cable Management Accessories for NetShelter Enclosures and Open Frame Rack Systems
    prp.document.label.format pdf
    Size 4.8 MB
    Date 1/14/14
    Description
    Brochure outlining a variety of Cable Management Accessories for NetShelter Enclosures and Open Frame Rack Systems
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Horizontal Cable Manager Installation Sheet (Version 2)
    Description
    Installation for the Horizontal Cable Managers
    prp.document.label.format pdf
    Size 1.3 MB
    Date 2/3/16
    Description
    Installation for the Horizontal Cable Managers
    prp.document.label.format pdf
    Size 839.3 KB
    Date 2/3/16
    Description
    Installation
    Organizadores de cables horizontales - Instalacion (Version 2)
    Description
    Instalacion de cables horizontales
    prp.document.label.format pdf
    Size 839.5 KB
    Date 2/3/16
    Description
    Instalacion de cables horizontales
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /