USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Cable Management
Schneider Eletric AR8681 Picture

AR8681

Schneider Eletric AR8681 Picture
AR8681

Performance, Midspan Accessory Bracket for 6" Wide double-sided Vertical Cable Manager (2 per kit)

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Description
    Additional midspan accessory brackets for use with 6" wide double-sided Vertical Cable Managers in 2 and 4 Post Open Frame Racks environments. Double-sided Vertical Cable Managers include 3 midspan accessory brackets and this kit provides 2 additional accessory brackets.
    Model Name
    Performance, Midspan Accessory Bracket for 6" Wide double-sided Vertical Cable Manager (2 per kit)
    Includes
    Installation guide
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Anguilla , Antigua And Barbuda , Argentina , Aruba , Bahamas , Barbados , Belize , Bermuda , Bolivia , Brazil , Canada , Cayman Islands , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Grenada , Guatemala , Guyana , Haiti , Honduras , Jamaica , Mexico , Netherlands Antilles , Nicaragua , Panama , Paraguay , Peru , Puerto Rico , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Trinidad And Tobago , United States , Uruguay , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Physical
    Net Weight
    1.32 lbs (0.6 kg)
    Maximum Height
    0.63 inches (16.0 mm)
    Maximum Width
    5.83 inches (148.0 mm)
    Maximum Depth
    6.77 inches (172.0 mm)
    Shipping Weight
    2.21 lbs (1.0 kg)
    Shipping Height
    1.88 inches (48.0 mm)
    Shipping Width
    6.69 inches (170.0 mm)
    Shipping Depth
    9.35 inches (238.0 mm)
    Color
    Black
    Conformance
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • View more View less

    Documents

    Language
    • English2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Cable Management for Enclosure and Rack Systems Brochure (Version 9)
    Files in document
    pdf
    4.8 MB
    zip
    14.6 MB
    Description
    Brochure outlining a variety of Cable Management Accessories for NetShelter Enclosures and Open Frame Rack Systems
    Size zip
    Size 19.5 MB
    Date 1/14/14
    Files in document
    pdf
    4.8 MB
    zip
    14.6 MB
    Description
    Brochure outlining a variety of Cable Management Accessories for NetShelter Enclosures and Open Frame Rack Systems
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Performance Vertical Cable Managers for 2-and 4-post racks Installation Sheet (Version 1)
    Description
    Installation sheet for the installation and configuration of the Performance Vertical Cable Managers
    Size pdf
    Size 1.3 MB
    Date 2/3/16
    Description
    Installation sheet for the installation and configuration of the Performance Vertical Cable Managers
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /