USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Class 9998 & 9999 Control Accessories
Schneider Eletric ARR Picture

ARR

Product Logo
Schneider Eletric ARR Picture
ARR
Product Logo

ARM LEVER 6 ROLLER BEARING

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    82.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Ordering and shipping details
    Category
    21519 - 9007 MISCELLANEOUS
    Discount Schedule
    DS1
    GTIN
    00785901703778
    Package weight(Lbs)
    0.05 kg (0.1 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ARM LEVER 6 ROLLER BEARING
    Description
    ARM LEVER 6 ROLLER BEARING
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    ARM LEVER 6 ROLLER BEARING
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ARM LEVER 6 ROLLER BEARING
    Description
    ARM LEVER 6 ROLLER BEARING
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    ARM LEVER 6 ROLLER BEARING
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /