Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Altivar Process ATV6000
Schneider Eletric ATV6000C150A4242NA3 Picture

ATV6000C150A4242NA3

Schneider Eletric ATV6000C150A4242NA3 Picture
ATV6000C150A4242NA3

Medium Voltage Variable Speed Drive ATV6000 - 4.16 kV - 1500 kVA

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Altivar Process ATV6000
    product or component type
    Medium voltage variable speed drive
    device short name
    ATV6000
    product specific application
    Process and utilities
    assembly style
    In floor-standing enclosure
    provided equipment
    Plinth
    Cooling fans
    Enclosure
    Phase-shifting transformer
    Power cells
    Medium voltage arrestors
    Human machine interface
    colour of enclosure
    Light grey RAL 7035)
    IP degree of protection
    IP31 IEC 60529
    type of cooling
    Forced convection
    input type
    24 pulse diode rectifier bridge
    output type
    IGBT inverter cells multilevel PWM
    [Us] rated supply voltage
    4.16 kV +/- 10 %
    supply frequency
    50 Hz +/- 5 %
    Phase
    3 phase
    prospective line Isc
    31.5 kA 150 ms
    output voltage
    <= power supply voltage
    permissible temporary current boost
    1.2 x In 60 s normal duty)
    1.5 x In 3 s normal duty)
    1.5 x In 60 s heavy duty)
    1.8 x In 3 s heavy duty)
    speed drive output frequency
    0.5…120 Hz
    frequency resolution
    0.01 Hz
    product destination
    Synchronous motors
    Permanent magnet motors
    Asynchronous motors
    asynchronous motor control profile
    Constant torque standard
    Closed loop vector control
    Dynamic energy saving
    Variable torque standard
    Sensorless flux vector control
    synchronous motor control profile
    Vector control
    Permanent magnet motor
    Synchronous motor with external exitation
    apparent power
    1500 kVA
    maximum THDI
    <3 % IEEE 519-1992
    power factor
    96
    motor power kW
    1200 kW normal duty
    960 kW heavy duty
    continuous output current
    160 A heavy duty
    199 A normal duty
    maximum transient current
    300 A 3 s heavy duty)
    299 A 3 s normal duty)
    line current
    166 A heavy duty
    208 A normal duty
    energy efficiency ratio
    0.98 inverter
    0.961 total drive including transformer
    power losses
    51.1 kW normal duty
    41 kW heavy duty
    cable entry
    Bottom
    electrical connection
    M10 bar main supply
    M10 bar motor
    Terminal 0.25...2.5 mm² control
    Terminal 1.5...16 mm² cooling fan
    cable cross section
    0.05 in² (35 mm²) line heavy duty
    0.05 in² (35 mm²) motor heavy duty
    0.08 in² (50 mm²) motor normal duty
    0.11 in² (70 mm²) line normal duty
    Maximum Width
    160.00 in (4064 mm)
    Maximum Depth
    55.12 in (1400 mm)
    Maximum Height
    105.16 in (2671 mm)
    Net Weight
    13278.45 lb(US) (6023 kg)
    volume of cooling air
    3519468.77 Gal/hr(US) (13322.4 m3/h)
    noise level
    80 dB
    EMC filter
    Integrated EN/IEC 61800-3 category C3 control
    Integrated EN/IEC 61800-3 category C4 power
    display type
    10 inch LCD touch screen multi-language
    Complementary
    protection type
    Line supply overvoltage drive
    Line supply undervoltage drive
    Line supply phase loss drive
    Overvoltages on the DC bus drive
    Thermal overload for transformer drive
    Cabinet overheating drive
    Overcurrent drive
    Overload drive
    Short-circuit protection drive
    IGBT for each cell drive
    Thermal protection motor
    Motor phase break motor
    Motor earth fault motor
    Break on the control circuit drive
    Fan monitoring drive
    option card
    Slot A communication module Profibus DP V1
    Slot A communication module Profinet
    Slot A communication module DeviceNet
    Slot A communication module CANopen daisy chain RJ45
    Slot A communication module CANopen SUB-D 9
    Slot A communication module CANopen screw terminals
    Slot A communication module EtherCAT
    Slot B 5/12 V digital encoder interface module
    Slot B analog encoder interface module
    Slot B resolver encoder interface module
    Slot B HTL encoder interface module
    Slot A/slot B digital and analog I/O extension module
    Slot A/slot B output relay extension module
    connector type
    2 RJ45 on the control block)Ethernet IP/Modbus TCP
    1 RJ45 on the control block)Modbus serial
    communication port protocol
    Ethernet IP/Modbus TCP
    supply
    Internal supply for digital inputs and PoE 24 V DC 21…27 V, <200 mA overload and short-circuit protection
    Internal supply for reference potentiometer (1 to 10 kOhm) 10.5 V DC +/- 5 %, <10 mA overload and short-circuit protection
    External supply for digital inputs 24 V DC 19…30 V
    External supply for control circuit 100...240 V AC 47...63 Hz
    External supply for control circuit 120...370 V DC +/- 10 % 1 kVA
    Auxiliary power supply 230 V AC +/- 10 %
    External supply for cooling fan 400 V AC +/- 10 % 5 kVA
    analogue input type
    configurable voltage 0...10 V DC 30 kOhm 12 bits
    configurable current 0...20 mA 250 Ohm 12 bits
    discrete input number
    10
    discrete input type
    DI1...DI8 programmable, 24 V DC <= 30 V)3.5 kOhm
    DI7, DI8 programmable as pulse input 0…30 kHz, 24 V DC <= 30 V)
    POEA, POEB PWM output enable, 24 V DC <= 30 V)> 2.2 kOhm
    analogue output number
    2
    analogue output type
    Configurable voltage 0...10 V DC 470 Ohm 10 bits
    Configurable current 0...20 mA 500 Ohm 10 bits
    discrete output number
    2
    discrete output type
    Logic output <= 30 V DC 100 mA
    relay output number
    3
    relay output type
    Configurable relay logic R1 fault relay NO/NC
    Configurable relay logic R2 sequence relay NO
    Configurable relay logic R3 sequence relay NO
    isolation
    Electrical between power and control
    overvoltage category
    II EN/IEC 61800-5-1 motor side
    III EN/IEC 61800-5-1 line side
    III EN/IEC 61800-5-1 low voltage connections
    Environment
    electromagnetic compatibility
    Electrostatic discharge immunity test level 3 IEC 61000-4-2
    Radiated radio-frequency electromagnetic field immunity test level 3 IEC 61000-4-3
    Electrical fast transient/burst immunity test level 4 IEC 61000-4-4
    1.2/50 µs - 8/20 µs surge immunity test level 3 IEC 61000-4-5
    Conducted radio-frequency immunity test level 3 IEC 61000-4-6
    pollution degree
    2 EN/IEC 61800-5-1
    environmental characteristic
    3K3 EN/IEC 60721-3-3
    3B1 EN/IEC 60721-3-3
    3C2 EN/IEC 60721-3-3
    3S1 EN/IEC 60721-3-3
    3M1 EN/IEC 60721-3-3
    relative humidity
    5…95 % without condensation IEC 60068-2-3
    ambient air temperature for operation
    32…104 °F (0…40 °C)
    104…122 °F (40…50 °C) with current derating of 2 % per °C
    -13…158 °F (-25…70 °C) during transport
    ambient air temperature for storage
    32…122 °F (0…50 °C)
    operating altitude
    <= 3280.84 ft (1000 m) without
    3280.84...6561.68 ft (1000...2000 m) with current derating 1 % per 100 m
    standards
    EN/IEC 61800-3
    EN/IEC 61800-4
    EN/IEC 61800-5-1
    EN/IEC 60529
    IEEE 519:1992
    EN/IEC 60076
    marking
    CE
    EAC
  • View more View less

    Documents

    Language
    • All Languages9
    • English4
    • French4
    • Spanish3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 7.6 MB
    Date 11/1/19
    prp.document.label.format pdf
    Size 5.3 MB
    Date 11/1/19
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 7.4 MB
    Date 11/1/19
    prp.document.label.format pdf
    Size 5.9 MB
    Date 2/1/19
    prp.document.label.format xlsx
    Size 299 KB
    Date 11/1/19
    prp.document.label.format pdf
    Size 7.3 MB
    Date 2/1/19
    prp.document.label.format pdf
    Size 7.8 MB
    Date 1/15/19
    prp.document.label.format pdf
    Size 7.4 MB
    Date 2/1/19
    prp.document.label.format pdf
    Size 7.8 MB
    Date 1/15/19
  • View more View less

    Software and Firmware

    Language
    • All Languages1
    EDS Files
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 2.6 KB
    Date 5/22/18
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.