Variable speed drive, ATV61, 18.5kW, 25HP, 380 to 480V, 0.1…599Hz, CANopen, Modbus
ATV61HD18N4Z
Discontinued on:Jan 1, 2017
End-of-service on:Jan 1, 2025
Recommended replacement(s)
The switching frequency is adjustable from 2.5 to 8 kHz.
Above 2.5 kHz, the drive will reduce the switching frequency automatically in the event of excessive temperature rise.
For continuous operation above the nominal switching frequency, derate the nominal drive current
The sinus filter option is not compatible with the motor choke option
The circuit-breaker replaces the switch in the standard offer
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.
ATV61HD18N4Z is replaced by: