Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Altivar 61 Variable Frequency Drives VFD
Schneider Eletric ATV61HU55S6X Picture

ATV61HU55S6X

Green premium brand logo
Schneider Eletric ATV61HU55S6X Picture
ATV61HU55S6X
Green premium brand logo

variable speed drive ATV61 - 5.5 kW / 500V - 7.5 HP / 600V - IP20

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 2,380.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Altivar 61
    product or component type
    Variable speed drive
    product specific application
    Pumping and ventilation machine
    component name
    ATV61
    motor power kW
    5.5 kW, 3 phase 500 V
    Maximum Horse Power Rating
    7.5 hp, 3 phase 575 V
    power supply voltage
    500...600 V - 15...10 %
    supply number of phases
    3 phase
    line current
    16.4 A 500 V 3 phase 5.5 kW / 7.5 hp
    14.2 A 600 V 3 phase 5.5 kW / 7.5 hp
    EMC filter
    Without EMC filter
    assembly style
    With heat sink
    maximum prospective line Isc
    22 kA 3 phase
    maximum transient current
    12 A 60 s, 3 phase
    nominal switching frequency
    4 kHz
    switching frequency
    2.5...6 kHz adjustable
    4...6 kHz with derating factor
    asynchronous motor control
    Voltage/frequency ratio, 2 points
    Voltage/frequency ratio - Energy Saving, quadratic U/f
    Voltage/frequency ratio, 5 points
    Flux vector control without sensor, standard
    synchronous motor control profile
    Vector control without sensor, standard
    communication port protocol
    Modbus
    CANopen
    type of polarization
    No impedance Modbus
    option card
    Communication card APOGEE FLN
    Communication card BACnet
    Communication card CC-Link
    Controller inside programmable card
    Communication card DeviceNet
    Communication card Ethernet/IP
    Communication card Fipio
    I/O extension card
    Communication card Interbus-S
    Communication card LonWorks
    Communication card METASYS N2
    Communication card Modbus Plus
    Communication card Modbus TCP
    Communication card Modbus/Uni-Telway
    Multi-pump card
    Communication card Profibus DP
    Communication card Profibus DP V1
    Complementary
    product destination
    Asynchronous motors
    Synchronous motors
    power supply voltage limits
    425…660 V
    power supply frequency
    50...60 Hz - 5...5 %
    power supply frequency limits
    47.5...63 Hz
    continuous output current
    10 A 4 kHz, 500 V - 3 phase
    9 A 4 kHz, 575 V - 3 phase
    output frequency
    0.1…599 Hz
    speed range
    1…100 in open-loop mode, without speed feedback
    speed accuracy
    +/- 10 % of nominal slip 0.2 Tn to Tn without speed feedback
    torque accuracy
    +/- 15 % in open-loop mode, without speed feedback
    transient overtorque
    130 % of nominal motor torque +/- 10 % 60 s
    braking torque
    <= 125 % with braking resistor
    30 % without braking resistor
    regulation loop
    Frequency PI regulator
    motor slip compensation
    Adjustable
    Not available in voltage/frequency ratio (2 or 5 points)
    Automatic whatever the load
    Can be suppressed
    diagnostic
    Drive voltage 1 LED red)
    output voltage
    <= power supply voltage
    electrical isolation
    Between power and control terminals
    type of cable for mounting in an enclosure
    With an IP21 or an IP31 kit 3 IEC cable 104 °F (40 °C), copper 70 °C / PVC
    With UL Type 1 kit 3 UL 508 cable 104 °F (40 °C), copper 75 °C / PVC
    Without mounting kit 1 IEC cable 113 °F (45 °C), copper 70 °C / PVC
    Without mounting kit 1 IEC cable 113 °F (45 °C), copper 90 °C / XLPE/EPR
    electrical connection
    Terminal 2.5 mm² / AWG 14 AI1-/AI1+, AI2, AO1, R1A, R1B, R1C, R2A, R2B, LI1...LI6, PWR)
    Terminal 16 mm² / AWG 4 L1/R, L2/S, L3/T, U/T1, V/T2, W/T3, PC/-, PO, PA/+, PA, PB)
    tightening torque
    5.31 lbf.in (0.6 N.m) AI1-/AI1+, AI2, AO1, R1A, R1B, R1C, R2A, R2B, LI1...LI6, PWR)
    26.55 lbf.in (3 N.m), 26.5 lb.in L1/R, L2/S, L3/T, U/T1, V/T2, W/T3, PC/-, PO, PA/+, PA, PB)
    supply
    Internal supply for reference potentiometer (1 to 10 kOhm) 10.5 V DC, +/- 5 %, <10 mA overload and short-circuit protection
    Internal supply 24 V DC 21…27 V), <200 mA overload and short-circuit protection
    External supply 24 V DC 19…30 V)
    analogue input number
    2
    analogue input type
    AI1-/Al1+ bipolar differential voltage +/- 10 V DC 24 V max 11 bits + sign
    AI2 software-configurable current 0...20 mA 242 Ohm 11 bits
    AI2 software-configurable voltage 0...10 V DC 24 V max 30000 Ohm 11 bits
    sampling time
    2 ms +/- 0.5 ms AI1-/Al1+) - analog input
    2 ms +/- 0.5 ms Al2) - analog input
    2 ms +/- 0.5 ms AO1) - analog output
    2 ms +/- 0.5 ms LI1...LI5) - discrete input
    2 ms +/- 0.5 ms LI6)if configured as logic input - discrete input
    absolute accuracy precision
    +/- 0.6 % AI1-/Al1+) for a temperature variation 60 °C
    +/- 0.6 % AI2) for a temperature variation 60 °C
    +/- 1 % AO1) for a temperature variation 60 °C
    linearity error
    +/- 0.15 % of maximum value AI1-/Al1+)
    +/- 0.15 % of maximum value AI2)
    +/- 0.2 % AO1)
    analogue output number
    1
    analogue output type
    AO1 software-configurable current 0...20 mA 500 Ohm 10 bits
    AO1 software-configurable voltage 0...10 V DC 470 Ohm 10 bits
    AO1 software-configurable logic output 10 V, 20 mA
    discrete output number
    2
    discrete output type
    Configurable relay logic R1A, R1B, R1C) NO/NC - 100000 cycles
    Configurable relay logic R2A, R2B) NO - 100000 cycles
    maximum response time
    <= 100 ms in STO (Safe Torque Off)
    R1A, R1B, R1C <= 7 ms +/- 0.5 ms
    R2A, R2B <= 7 ms +/- 0.5 ms
    minimum switching current
    3 mA 24 V DC configurable relay logic
    maximum switching current
    R1, R2 2 A 250 V AC inductive, cos phi = 0.4 7 ms
    R1, R2 2 A 30 V DC inductive, cos phi = 0.4 7 ms
    R1, R2 5 A 250 V AC resistive, cos phi = 1 0 ms
    R1, R2 5 A 30 V DC resistive, cos phi = 1 0 ms
    discrete input number
    7
    discrete input type
    Programmable LI1...LI5) 24 V DC <= 30 V)level 1 PLC - 3500 Ohm
    Switch-configurable LI6) 24 V DC <= 30 V)level 1 PLC - 3500 Ohm
    Switch-configurable PTC probe LI6)0…6 - 1500 Ohm
    Safety input PWR) 24 V DC <= 30 V) - 1500 Ohm
    discrete input logic
    Negative logic (sink) LI1...LI5), > 16 V, < 10 V
    Positive logic (source) LI1...LI5), < 5 V, > 11 V
    Negative logic (sink) LI6)if configured as logic input, > 16 V, < 10 V
    Positive logic (source) LI6)if configured as logic input, < 5 V, > 11 V
    acceleration and deceleration ramps
    Linear adjustable separately from 0.01 to 9000 s
    Automatic adaptation of ramp if braking capacity exceeded, by using resistor
    S, U or customized
    braking to standstill
    By DC injection
    protection type
    Against exceeding limit speed drive
    Against input phase loss drive
    Break on the control circuit drive
    Input phase breaks drive
    Line supply overvoltage drive
    Line supply undervoltage drive
    Overcurrent between output phases and earth drive
    Overheating protection drive
    Overvoltages on the DC bus drive
    Power removal drive
    Short-circuit between motor phases drive
    Thermal protection drive
    Motor phase break motor
    Power removal motor
    Thermal protection motor
    insulation resistance
    > 1 mOhm 500 V DC for 1 minute to earth
    frequency resolution
    Analog input 0.024/50 Hz
    Display unit 0.1 Hz
    connector type
    1 RJ45 on front face)Modbus
    1 RJ45 on terminal)Modbus
    Male SUB-D 9 on RJ45CANopen
    physical interface
    2-wire RS 485 Modbus
    transmission frame
    RTU Modbus
    transmission rate
    4800 bps, 9600 bps, 19200 bps, 38.4 Kbps Modbus on terminal
    9600 bps, 19200 bps Modbus on front face
    20 kbps, 50 kbps, 125 kbps, 250 kbps, 500 kbps, 1 Mbps CANopen
    data format
    8 bits, 1 stop, even parity Modbus on front face
    8 bits, odd even or no configurable parity Modbus on terminal
    number of addresses
    1…127 CANopen
    1…247 Modbus
    method of access
    Slave CANopen
    marking
    CE
    operating position
    Vertical +/- 10 degree
    net weight
    17.64 lb(US) (8 kg)
    width
    8.27 in (210 mm)
    Maximum Height
    11.61 in (295 mm)
    depth
    8.39 in (213 mm)
    Environment
    noise level
    60.2 dB 86/188/EEC
    dielectric strength
    5092 V DC between control and power terminals
    3800 V DC between earth and power terminals
    electromagnetic compatibility
    Conducted radio-frequency immunity test level 3 IEC 61000-4-6
    Electrical fast transient/burst immunity test level 4 IEC 61000-4-4
    Electrostatic discharge immunity test level 3 IEC 61000-4-2
    Radiated radio-frequency electromagnetic field immunity test level 3 IEC 61000-4-3
    Voltage dips and interruptions immunity test IEC 61000-4-11
    standards
    IEC 60721-3-3 class 3S2
    EN/IEC 61800-5-1
    IEC 60721-3-3 class 3C1
    EN/IEC 61800-3 environment 1
    EN/IEC 61800-3 environment 2
    UL Type 1
    EN 55011 group 1 class B
    EN/IEC 61800-3
    product certifications
    UL
    GOST
    NOM 117
    C-tick
    CSA
    pollution degree
    3 EN/IEC 61800-5-1
    3 UL 840
    degree of proctection
    IP20 on upper part without blanking plate on cover EN/IEC 60529
    IP20 on upper part without blanking plate on cover EN/IEC 61800-5-1
    IP21 EN/IEC 60529
    IP21 EN/IEC 61800-5-1
    IP41 on upper part EN/IEC 60529
    IP41 on upper part EN/IEC 61800-5-1
    IP54 on lower part EN/IEC 60529
    IP54 on lower part EN/IEC 61800-5-1
    vibration resistance
    1 gn 13…200 Hz)EN/IEC 60068-2-6
    1.5 mm peak to peak 3…13 Hz)EN/IEC 60068-2-6
    shock resistance
    15 gn 11 ms EN/IEC 60068-2-27
    relative humidity
    5…95 % without condensation IEC 60068-2-3
    5…95 % without dripping water IEC 60068-2-3
    ambient air temperature for operation
    14…122 °F (-10…50 °C) without derating)
    122…140 °F (50…60 °C) with derating factor)
    ambient air temperature for storage
    -13…158 °F (-25…70 °C)
    operating altitude
    <= 3280.84 ft (1000 m) without derating
    3280.84...7414.7 ft (1000...2260 m) with current derating 1 % per 100 m
    Ordering and shipping details
    Category
    22137 - ATV61 7.5 THRU 50 HP DRIVES
    Discount Schedule
    CP4C
    GTIN
    00785901685241
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    21.91 lb(US) (9.94 kg)
    Returnability
    No
    Country of origin
    CN
    Packing Units
    Package 1 Height
    3.200 dm
    Package 1 width
    2.800 dm
    Package 1 Length
    4.000 dm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages21
    • English17
    • French2
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.8 MB
    Date 5/12/19
    prp.document.label.format pdf
    Size 3.8 MB
    Date 9/30/14
    prp.document.label.format pdf
    Size 9 MB
    Date 6/18/14
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.6 MB
    Date 6/5/19
    prp.document.label.format pdf
    Size 2.5 MB
    Date 4/27/17
    prp.document.label.format pdf
    Size 829.7 KB
    Date 9/16/15
    prp.document.label.format pdf
    Size 180.5 KB
    Date 4/23/14
    prp.document.label.format pdf
    Size 4.4 MB
    Date 2/26/14
    prp.document.label.format pdf
    Size 2.5 MB
    Date 4/28/17
    prp.document.label.format pdf
    Size 8.1 MB
    Date 2/26/14
    prp.document.label.format pdf
    Size 2.4 MB
    Date 4/28/17
    prp.document.label.format pdf
    Size 7.5 MB
    Date 2/26/14
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 154.7 KB
    Date 5/10/19
    prp.document.label.format pdf
    Size 2.1 MB
    Date 4/20/16
    prp.document.label.format pdf
    Size 45.6 KB
    Date 10/29/14
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ATV61HU55S6X : ATV61HU55S6X_ROHS_CHINA_DECLARATION
    Description
    ATV61HU55S6X_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/12/20
    Description
    ATV61HU55S6X_ROHS_CHINA_DECLARATION
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 368.5 KB
    Date 7/1/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ATV61HU55S6X : ATV61HU55S6X_ROHS_DECLARATION
    Description
    ATV61HU55S6X_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/12/20
    Description
    ATV61HU55S6X_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.3 MB
    Date 4/1/10
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ATV61HU55S6X : ATV61HU55S6X_REACH_DECLARATION
    Description
    ATV61HU55S6X_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/12/20
    Description
    ATV61HU55S6X_REACH_DECLARATION
    Handout
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 320.8 KB
    Date 10/23/13
  • View more View less

    Software and Firmware

    Language
    • All Languages2
    • English2
    • Chinese2
    • French2
    • German2
    • Italian2
    • Portuguese1
    • Spanish2
    • Turkish1
    Software - Released
    Format
    Size
    Date
    Add to My Documents
    SoMove (FDT Standalone) (Version V2.8.1)
    Files in document
    exe
    326.5 MB
    prp.document.label.format zip
    Size 326.6 MB
    Date 3/19/20
    Files in document
    exe
    326.5 MB
    DTM files
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 422.7 MB
    Date 5/2/18
    Files in document
  • Technical FAQs

    No results found.