Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Altivar Process 660 Drive System
Schneider Eletric ATV660C13T4 Picture

ATV660C13T4

Schneider Eletric ATV660C13T4 Picture
ATV660C13T4

variable speed drive ATV660 - 132kW/200HP - 460 V

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Altivar 660 Drive System
    product or component type
    Variable speed drive
    product specific application
    Process and utilities
    device short name
    ATV600
    product destination
    Asynchronous motors
    Synchronous motors
    mounting mode
    Floor-standing
    function available
    Customised option card
    Customised enclosure colour
    Customised cable entry
    Customised provided equipment
    Maximum Horse Power Rating
    200 hp
    cable entry
    Bottom
    Top
    colour of enclosure
    Light grey RAL 7035)
    IP degree of protection
    IP23 UL 508 A
    IP54
    degree of protection
    UL type 1
    UL type 12
    UL type 3R
    type of cooling
    Forced convection
    [Us] rated supply voltage
    460 V + 10 % - 15 %
    supply frequency
    50/60 Hz +/-5 %
    Phase
    3 phase
    overvoltage category
    III
    asynchronous motor control profile
    Optimized torque mode
    Variable torque standard
    Constant torque standard
    permissible temporary current boost
    1.1 x In 60 s normal duty)
    1.5 x In 60 s heavy duty)
    nominal switching frequency
    2.5 kHz
    switching frequency
    0.5...8 kHz adjustable
    motor power kW
    132 kW
    maximum THDI
    <48 % full load IEEE 519
    energy efficiency ratio
    0.95
    Environment
    pollution degree
    2 IEC 60664-1
    vibration resistance
    1.5 mm peak to peak 3…13 Hz)IEC 60721-3-3
    relative humidity
    95 % without condensation or dripping water IEC 60068-2-78
    ambient air temperature for operation
    14…104 °F (-10…40 °C)
    ambient air temperature for storage
    -13…149 °F (-25…65 °C)
    operating altitude
    3280.84 ft (1000 m) without
    standards
    UL 508 A
  • View more View less

    Documents

    Language
    • All Languages1
    • English1
    • French1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.7 MB
    Date 11/30/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /